Home Power management DC/DC power modules Power modules (integrated inductor)

LMZM33602

ACTIVE

4V to 36V, 2A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3V to 36V input, 1V to 16V output, 2A step-down module in 4-mm x 6-mm x 1.8-mm package Significantly smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.

Product details

Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Power good Operating temperature range (°C) -40 to 105 Type Module Duty cycle (max) (%) 90 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200
Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 2 Vin (max) (V) 36 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Power good Operating temperature range (°C) -40 to 105 Type Module Duty cycle (max) (%) 90 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200
B3QFN (RLR) 18 63 mm² 9 x 7
  • Complete integrated power solution
    • As few as four external components
    • Minimum solution size < 100 mm2
  • 9-mm × 7-mm × 4-mm QFN package
    • All pins accessible from package perimeter
    • Pin compatible with 3-A LMZM33603
  • Input voltage range: 4 V to 36 V
  • Output voltage range: 1 V to 18 V
  • Efficiencies up to 95%
  • Adjustable switching frequency (200 kHz to 1.2 MHz)
  • Allows synchronization to an external clock
  • Power-good output
  • Meets EN55011 class B radiated EMI standards
  • Operating IC junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • Create a custom design using the LMZM33602 with the WEBENCH Power Designer
  • Complete integrated power solution
    • As few as four external components
    • Minimum solution size < 100 mm2
  • 9-mm × 7-mm × 4-mm QFN package
    • All pins accessible from package perimeter
    • Pin compatible with 3-A LMZM33603
  • Input voltage range: 4 V to 36 V
  • Output voltage range: 1 V to 18 V
  • Efficiencies up to 95%
  • Adjustable switching frequency (200 kHz to 1.2 MHz)
  • Allows synchronization to an external clock
  • Power-good output
  • Meets EN55011 class B radiated EMI standards
  • Operating IC junction range: –40°C to +125°C
  • Operating ambient range: –40°C to +105°C
  • Create a custom design using the LMZM33602 with the WEBENCH Power Designer

The LMZM33602 power module is an easy-to-use integrated power solution that combines a 2-A, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.

The 9-mm × 7-mm × 4-mm, 18-pin QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile, point-of-load design. The full feature set, including power good, programmable UVLO, prebias start-up, overcurrent and overtemperature protections, make the LMZM33602 an excellent device for powering a wide range of applications.

The LMZM33602 power module is an easy-to-use integrated power solution that combines a 2-A, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.

The 9-mm × 7-mm × 4-mm, 18-pin QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile, point-of-load design. The full feature set, including power good, programmable UVLO, prebias start-up, overcurrent and overtemperature protections, make the LMZM33602 an excellent device for powering a wide range of applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet LMZM33602 4-V to 36-V Input, 2-A Power Module in QFN Package datasheet (Rev. D) PDF | HTML 11 Aug 2020
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Technical article Advantages of using nonisolated DC/DC power buck modules in DAQ applications PDF | HTML 15 Jan 2019
Technical article Enhancing DAQ performance for grid protection, control and monitoring equipment us PDF | HTML 11 Dec 2018
Application note Inverting Application for the LMZM33603 (Rev. B) 19 Oct 2018
White paper Power modules for lab instrumentation 18 Oct 2018
White paper Simplify low EMI design with power modules 20 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZM33602EVM — LMZM33602, 4V to 36V Input, 1V to 18V Output, 2.0A Power Module EVM

The LMZM33602 evaluation board is configured to evaluate the operation of the LMZM33602 power module for current up to 2.0 A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33602 operation.
User guide: PDF
Not available on TI.com
Simulation model

LMZM33602 Non-inverting and Inverting PSpice Transient Model

SNVMBF7.ZIP (225 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
B3QFN (RLR) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos