Home Power management DC/DC switching regulators DC/DC controllers

MC33063A-Q1

ACTIVE

Product details

Rating Automotive Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 1.25 Features Nonsynchronous rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.004 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 1.25 Features Nonsynchronous rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.004 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Functional Safety-Capable
  • Wide Input Voltage Range: 3V to 40V
  • High Output Switch Current: Up to 1.5A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Functional Safety-Capable
  • Wide Input Voltage Range: 3V to 40V
  • High Output Switch Current: Up to 1.5A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
MC33063A ACTIVE 1.5-A boost, buck, inverting switching regulator, operation from -40°C to 85°C Non-Q1 version

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet MC33063A-Q1 1.5A Peak Boost, Buck, Inverting Switching Regulator datasheet (Rev. E) PDF | HTML Nov 14, 2025
Functional safety information MC33063A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 17, 2023
Application note Adding shutdown feature to MC33063A, MC34063A switching regulators Feb 5, 2013
Application note Application of the MC34063 Switching Regulator (Rev. B) Nov 6, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

MC33063A(-Q1) Unencrypted PSpice Transient Model

SLLM444.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

MC33063A-Q1 TINA-TI Transient Reference Design

SLLM380.TSC (1917 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

MC33063A-Q1 TINA-TI Transient Spice Model

SLLM381.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

MC33063A-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SLLM359A.ZIP (297 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems

The TIDA-01168 reference design is a four-phase, bidirectional DC-DC converter development platform for 12-V/48-V automotive systems. The system uses two LM5170-Q1 current controllers and a TMS320F28027F microcontroller (MCU) for the power stage control. LM5170-Q1 subsystems use average current (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos