Home Power management AC/DC switching regulators AC/DC controllers

TL3842

ACTIVE

Economy single ended 500KHz current mode PWM controller with 16V/10V UVLO 100% duty cycle, 0-70C

Product details

Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Current limiting, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
Topology Boost, Flyback Control mode Current Features Adjustable switching frequency, Current limiting, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 14 51.9 mm² 8.65 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Optimized for off-line and DC-to-DC converters
  • Low start-up current (< 1mA)
  • Automatic feed-forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load-response, characteristics
  • Undervoltage lockout with hysteresis
  • Double-pulse suppression
  • High-current totem-pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Error amplifier with low output resistance
  • Designed to be interchangeable with UC2842 and UC3842 series
  • Optimized for off-line and DC-to-DC converters
  • Low start-up current (< 1mA)
  • Automatic feed-forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load-response, characteristics
  • Undervoltage lockout with hysteresis
  • Double-pulse suppression
  • High-current totem-pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Error amplifier with low output resistance
  • Designed to be interchangeable with UC2842 and UC3842 series

The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.

The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TLx84x Current-Mode PWM Controllers datasheet (Rev. J) PDF | HTML 11 Oct 2024
Application note Conditioning a Switch-mode Power Supply Current Signal Using TI Op Amps (Rev. A) PDF | HTML 11 Jun 2021
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 12 Mar 2019
Application note UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers 07 Feb 2002
Application note DN-26 UC3842A Low-Cost Start-up and Fault Protection Circuit 05 Sep 1999
Application note DN-27 UC1842/UC1842A Family - Summary of Functional Differences 05 Sep 1999
Application note DN-29 UC3842A Family - Frequency Foldback Technique Provides Protection 05 Sep 1999
Application note DN-30 Programmable Electronic Circuit Breaker 05 Sep 1999
Application note DN-40 The Effects of Oscillator Discharge Current Variations on Maximum Duty 05 Sep 1999
Application note DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 05 Sep 1999
Application note DN-62 Switching Power Supply Topology Voltage Mode vs. Current Mode 05 Sep 1999
Application note DN-65 Considerations in Powering BiCMOS ICs 05 Sep 1999
Application note DN-89 Comparing the UC3842, UCC3802, and UCC3809 Primary Side PWM Controllers 05 Sep 1999
Application note U-100A UC3842/3/4/5 Provides Low-Cost Current-Mode Control 05 Sep 1999
Application note U-111, Practical Considerations in Current Mode Power Supplies 05 Sep 1999
Application note Understanding Boost Power Stages In Switchmode Power Supplies 04 Mar 1999
Application note Understanding Buck Power Stages In Switchmode Power Supplies 04 Mar 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos