Home Power management DC/DC switching regulators DC/DC converters
NEW

TLV61040-Q1

ACTIVE

Automotive, low-power DC/DC boost converter in SOT-23 package

Product details

We are not able to display this information. Please refer to the product data sheet.
  • AEC-Q100 qualified
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 1.8V to 20V Input voltage range
  • Up to 28V adjustable output voltage range
  • 400mA internal switch current limit
  • Up to 2MHz switching frequency
  • 25µA typical no load quiescent current
  • 0.4µA typical shutdown current
  • Internal soft start
  • Space-saving, 5-pin SOT-23 package
  • AEC-Q100 qualified
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 1.8V to 20V Input voltage range
  • Up to 28V adjustable output voltage range
  • 400mA internal switch current limit
  • Up to 2MHz switching frequency
  • 25µA typical no load quiescent current
  • 0.4µA typical shutdown current
  • Internal soft start
  • Space-saving, 5-pin SOT-23 package

The TLV61040-Q1 devices are high-frequency boost converters for automotive applications. The devices are designed for generating output voltages up to 28V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd, or a single-cell Li-Ion battery, supporting input voltages from 1.8V to 20V.

The TLV61040-Q1 devices operate with a switching frequency up to 2MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TLV61040-Q1 devices accomplish a small overall design size. The TLV61040-Q1 device has an internal 400mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TLV61040-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (25µA typical) and the optimized control scheme enable operation of the devices at high efficiency over the entire load current range.

The TLV61040-Q1 devices are high-frequency boost converters for automotive applications. The devices are designed for generating output voltages up to 28V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd, or a single-cell Li-Ion battery, supporting input voltages from 1.8V to 20V.

The TLV61040-Q1 devices operate with a switching frequency up to 2MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TLV61040-Q1 devices accomplish a small overall design size. The TLV61040-Q1 device has an internal 400mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TLV61040-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (25µA typical) and the optimized control scheme enable operation of the devices at high efficiency over the entire load current range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV61040-Q1 Automotive Low-Power DC-DC Boost Converter in SOT-23 Package datasheet PDF | HTML 09 Mar 2026
Functional safety information TLV61047-Q1 and TLV61040-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 23 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61040QEVM-166 — TLV61040-Q1 evaluation module

The TLV61040-Q1 is a non-synchronous boost converter, which has a wide input voltage range of 1.8V to 20V. The output voltage covers up to 28V with a 400mA peak switching current capability. This EVM is designed for 2V to 14V input voltage and 18V output voltage applications.
User guide: PDF | HTML
Not available on TI.com

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos