Home Power management Power over Ethernet (PoE) ICs Power sourcing equipment

TPS2388

ACTIVE

2-pair, type-2, 8-channel PoE PSE

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 MPS method DC Disconnect Features Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable ICUT Number of PSE ports 8 Pair control 2-Pair Alt A Vin (max) (V) 57 Vin (min) (V) 44 FET External ILIM Programmable Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 MPS method DC Disconnect Features Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable ICUT Number of PSE ports 8 Pair control 2-Pair Alt A Vin (max) (V) 57 Vin (min) (V) 44 FET External ILIM Programmable Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RTQ) 56 64 mm² 8 x 8
  • Fully IEEE 802.3at Compliant
  • Port Re-Mapping
  • 1- and 3-Bit Fast Port Shutdown Input
  • “Never Fooled” 4-Point Detection
  • Type 1 and Type 2 PD Classification
  • Programmable Current Limit With Foldback
  • DC Disconnect Detection
  • Flexible Processor Controlled Operating Modes
    • Semiauto
    • Manual
  • 14-Bit Port Current and Voltage Monitoring
    • 100-ms Rolling Port Current Averaging
    • 2% Current Sensing Accuracy
    • 0.255-Ω Sense Resistor With Kelvin Sense
  • I2C Communication
    • I2C Watchdog for Failsafe Operation
    • 8- and 16-Bit Access Mode Selectable
  • –40°C to 125°C Temperature Operation
  • 56-Lead VQFN Package
  • Fully IEEE 802.3at Compliant
  • Port Re-Mapping
  • 1- and 3-Bit Fast Port Shutdown Input
  • “Never Fooled” 4-Point Detection
  • Type 1 and Type 2 PD Classification
  • Programmable Current Limit With Foldback
  • DC Disconnect Detection
  • Flexible Processor Controlled Operating Modes
    • Semiauto
    • Manual
  • 14-Bit Port Current and Voltage Monitoring
    • 100-ms Rolling Port Current Averaging
    • 2% Current Sensing Accuracy
    • 0.255-Ω Sense Resistor With Kelvin Sense
  • I2C Communication
    • I2C Watchdog for Failsafe Operation
    • 8- and 16-Bit Access Mode Selectable
  • –40°C to 125°C Temperature Operation
  • 56-Lead VQFN Package

The TPS2388 is an 8-channel power source equipment (PSE) controller engineered to insert power onto Ethernet cable according to IEEE 802.3at-2012 standard (or 802.3at). The PSE controller can detect powered devices (PDs) that have a valid signature, determine the power requirements according to the classification, and apply power through either one (Type -1) or two-event (Type-2) physical classification. The TPS2388 also has the flexibility to support UPoE and other non-standard loads.

The Port remapping and the device pinout allow designers to enable 2-layer PCB designs and simplify software migration from previous generation PSE devices. The external FET architecture allows designers to further balance size, efficiency, thermal, and solution cost requirements. The current foldback reduces thermal stress on the external MOSFETs during startup and overload conditions allowing the use of cheaper FETs.

The Fast Shutdown (OSS) input provides up to eight levels of per port shutdown priority for applications that require the immediate disabling of multiple ports.

The TPS2388 is an 8-channel power source equipment (PSE) controller engineered to insert power onto Ethernet cable according to IEEE 802.3at-2012 standard (or 802.3at). The PSE controller can detect powered devices (PDs) that have a valid signature, determine the power requirements according to the classification, and apply power through either one (Type -1) or two-event (Type-2) physical classification. The TPS2388 also has the flexibility to support UPoE and other non-standard loads.

The Port remapping and the device pinout allow designers to enable 2-layer PCB designs and simplify software migration from previous generation PSE devices. The external FET architecture allows designers to further balance size, efficiency, thermal, and solution cost requirements. The current foldback reduces thermal stress on the external MOSFETs during startup and overload conditions allowing the use of cheaper FETs.

The Fast Shutdown (OSS) input provides up to eight levels of per port shutdown priority for applications that require the immediate disabling of multiple ports.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS23881 ACTIVE 4-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE  This product is an IEEE802.3bt-ready PSE controller.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS2388 IEEE 802.3at 8-Channel Power-over-Ethernet PSE Controller datasheet (Rev. A) PDF | HTML 16 Aug 2017
Design guide 24-Port (4 Pair) Power Sourcing Equipment Reference Design for Multiport Applications (Rev. C) PDF | HTML 31 Mar 2026
Design guide SIFOs 802.3at Conformance Report, v 4.1.05, TPS2388 23 Aug 2017
Application note TPS23861 Power-On Considerations 21 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2388EVM-612 — TPS2388 Evaluation Module for IEEE802.3at PoE PSE applications

The TPS2388EVM-612 features the octal channel, TPS2388, IEEE 802.3at PoE PSE controller. The EVM consists of a motherboard (TPS2388EVM-612) and daughter board (TPS2388EVM-016) containing one TPS2388 device. The TPS2388EVM-612 provides a multi-port base platform interface for TPS2388EVM-016, (...)
User guide: PDF
Not available on TI.com
Code example or demo

SLUC636 TPS2388 PoE MSP430 Reference Code for Basic Applications

Supported products & hardware

Supported products & hardware

Code example or demo

SLUC640 TPS2388 PoE MSP430 Reference Code for Multi-Port Power Management Applications

Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

SLUC642 TPS2388EVM GUI

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos