TPS25944A
2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and 4-ms circuit breaker function
TPS25944A
- 2.7 V to 18 V Operating Voltage, 20 V (Maximum)
- 42-mΩ RON (Typical)
- 0.6 A to 5.3 A Adjustable Current Limit (±8%)
- IMON Current Indicator Output (±8%)
- 200-µA Operating IQ (Typical)
- 15-µA Disabled IQ (Typical)
- ±2% Overvoltage, Undervoltage Thresholds
- Reverse Current Blocking
- 1-µs Reverse Voltage Shutoff
- Programmable dVo/dt Control
- Power Good and Fault Outputs
- Two Overcurrent Fault Response Options
- TPS25942: I(LIMIT) with Thermal Shutdown
- TPS25944: 4 ms Fault Timer then Shutoff
- –40°C to +125°C Junction Temperature Range
- UL 2367 Recognized
- File No. 169910
- RILIM ≥ 20 kΩ (4.81 A Maximum)
- UL60950 Safe during Single Point Failure
- Open-Short ILIM detection
The TPS25942, TPS25944 eFuse Power MUX is a compact, feature rich power management device with a full suite of protection functions. The wide operating range allows control of many popular DC bus voltages. Integrated back-to-back FETs provide bidirectional current control making the device well suited for power muxing and systems with multiple power sources.
Load, source and device protection are provided with many programmable features. Thresholds for undervoltage, overvoltage, overcurrent, dVo/dt ramp rate, power good, and in-rush current protection are all programmable to suit specific system requirements. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output.
The TPS25942, TPS25944 monitor V(IN) and V(OUT) to provide true reverse blocking from output when V(IN) < (V(OUT) – 10 mV). The device can be configured to assign Main/Auxiliary supply priority using the FLT and DMODE pins.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS25942x/44x 2.7 V-18 V, 5-A eFuse Power MUX With Multiple Protection Modes datasheet (Rev. D) | PDF | HTML | 01 Nov 2017 |
| Certificate | TPS25942/44 CB Test Certificate IEC 62368-1 | 09 Jul 2021 | ||
| Certificate | TPS2594x UL Certificate of Compliance UL 2367 | 10 Apr 2020 | ||
| Functional safety information | eFuse: Safety Certification and why it Matters | 18 Mar 2020 | ||
| E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
| Application note | Basics of eFuses (Rev. A) | 05 Apr 2018 | ||
| Technical article | eFuses: clamping and cutoff and auto retry, oh my! – part 3/3 | PDF | HTML | 02 Jun 2016 | |
| Technical article | eFuses: clamping and cutoff and auto retry, oh my! – part 2/3 | PDF | HTML | 26 May 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25942EVM-635 — TPS25942EVM-635 Evaluation Module for TPS25942x
The TPS25942XEVM-635 is an eFuse (Current Limiter with ENBLKb) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small (...)
TPS25944A TINA-TI Reference Design (Rev. A)
TPS25944A TINA-TI Transient Spice Model (Rev. A)
TPS25944A Unencrypted PSpice Transient Model Package (Rev. D)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RVC) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.