Home Power management Gate drivers Low-side drivers

TPS2811-Q1

ACTIVE

Automotive 2-A/2-A dual-channel gate driver with Two inverting drivers and internal regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
UCC27423-Q1 ACTIVE Automotive 4-A/4-A dual-channel gate driver with enable and inverting inputs Higher VDD and drive current

Product details

Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 14 Features Internal Regulator Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS Channel input logic Inverting Input negative voltage (V) 0 Rating Automotive Driver configuration Dual
Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 14 Features Internal Regulator Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS Channel input logic Inverting Input negative voltage (V) 0 Rating Automotive Driver configuration Dual
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • Industry-Standard Driver Replacement
  • 25-ns Max Rise/Fall Times and 40-ns Max
    Propagation Delay With 1-nF Load, VCC = 14 V
  • 2-A Peak Output Current, VCC = 14 V
  • 5-µA Supply Current With Input High or Low
  • 4-V to 14-V Supply-Voltage Range; Internal
    Regulator Extends Range to 40 V
  • −40°C to 125°C Ambient-Temperature Operating Range

  • Qualified for Automotive Applications
  • Industry-Standard Driver Replacement
  • 25-ns Max Rise/Fall Times and 40-ns Max
    Propagation Delay With 1-nF Load, VCC = 14 V
  • 2-A Peak Output Current, VCC = 14 V
  • 5-µA Supply Current With Input High or Low
  • 4-V to 14-V Supply-Voltage Range; Internal
    Regulator Extends Range to 40 V
  • −40°C to 125°C Ambient-Temperature Operating Range

The TPS2811 dual high-speed MOSFET driver is capable of delivering peak currents of 2 A into highly capacitive loads. This performance is achieved with a design that inherently minimizes shoot-through current and consumes an order of magnitude less supply current than competitive products.

The TPS2811 driver include a regulator to allow operation with supply inputs between 14 V and 40 V. The regulator output can power other circuitry, provided power dissipation does not exceed package limitations. When the regulator is not required, REG_IN and REG_OUT can be left disconnected or both can be connected to VCC or GND.

TPS2811 driver is available in an 8-pin TSSOP package and operates over a ambient temperature range of −40°C to 125°C.

The TPS2811 dual high-speed MOSFET driver is capable of delivering peak currents of 2 A into highly capacitive loads. This performance is achieved with a design that inherently minimizes shoot-through current and consumes an order of magnitude less supply current than competitive products.

The TPS2811 driver include a regulator to allow operation with supply inputs between 14 V and 40 V. The regulator output can power other circuitry, provided power dissipation does not exceed package limitations. When the regulator is not required, REG_IN and REG_OUT can be left disconnected or both can be connected to VCC or GND.

TPS2811 driver is available in an 8-pin TSSOP package and operates over a ambient temperature range of −40°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC27524A-Q1 ACTIVE Automotive 5-A/5-A dual-channel gate driver with 5-V UVLO and negative input voltage handling This is a newer dual channel low-side driver with higher drive strength and faster switching characteristics

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS2811-Q1 Dual High-Speed MOSFET Driver datasheet 29 Jun 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos