Home Power management High-side switches & controllers Smart eFuse high-side switches
NEW

TPS2HCS08-Q1

ACTIVE

Automotive, dual-channel 8.9mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI

TPS2HCS08-Q1

ACTIVE

Product details

FET Internal Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 8 Imax (A) 13 Current limit type Adjustable Control interface SPI Features Current sense output, Current sense/monitor, I2T, Low power, Programmable current limit, SPI, Thermal shutdown, Undervoltage Lock Out (UVLO) Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
FET Internal Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 8 Imax (A) 13 Current limit type Adjustable Control interface SPI Features Current sense output, Current sense/monitor, I2T, Low power, Programmable current limit, SPI, Thermal shutdown, Undervoltage Lock Out (UVLO) Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
    • Withstands 36V load dump
  • Dual-channel SPI controlled smart high-side switch with integrated nFETs.
  • Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
    • Protection against persistent overload condition
  • Improve system level reliability through SPI programmable adjustable overcurrent protection
  • SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
  • Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short-to-ground
    • Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
    • Automatic shut off on loss of battery and ground
    • Integrated output clamp to demagnetize inductive loads
  • Digital sense output via SPI can be configured to measure:
    • Load current accurately with integrated ADC
    • Output or supply voltage, FET temperature
  • Provides full fault diagnostics through SPI interface and indication through FLT pin
    • Detection of open load and short-to-battery
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
    • Withstands 36V load dump
  • Dual-channel SPI controlled smart high-side switch with integrated nFETs.
  • Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
    • Protection against persistent overload condition
  • Improve system level reliability through SPI programmable adjustable overcurrent protection
  • SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
  • Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short-to-ground
    • Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
    • Automatic shut off on loss of battery and ground
    • Integrated output clamp to demagnetize inductive loads
  • Digital sense output via SPI can be configured to measure:
    • Load current accurately with integrated ADC
    • Output or supply voltage, FET temperature
  • Provides full fault diagnostics through SPI interface and indication through FLT pin
    • Detection of open load and short-to-battery

The TPS2HCS08-Q1 device is a dual channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution and actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection configurable via SPI with sufficient flexibility to support loads that require large inrush currents and provide improved protection. The device also integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition. The two features together allow optimization of the wire harness for any load profile with full protection.

The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10–20µA of current.

The TPS2HCS08-Q1 device also provides a high accuracy digital current sense over SPI that allows for improved load diagnostics. By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.

The TPS2HCS08-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

The TPS2HCS08-Q1 device is a dual channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution and actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection configurable via SPI with sufficient flexibility to support loads that require large inrush currents and provide improved protection. The device also integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition. The two features together allow optimization of the wire harness for any load profile with full protection.

The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10–20µA of current.

The TPS2HCS08-Q1 device also provides a high accuracy digital current sense over SPI that allows for improved load diagnostics. By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.

The TPS2HCS08-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS2HCS10-Q1 ACTIVE Automotive, dual-channel 11.3mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI Alternate with higher RDSon

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TPS2HCS08-Q1 8.9mΩ , Automotive Dual-Channel , SPI Controlled High-Side Switch With Integrated I2T Wire Protection and Low Power Mode datasheet PDF | HTML 15 May 2025
Application note Basics of High-Side Switches and Controllers PDF | HTML 31 Mar 2026
Application note High Accuracy Current Sensing at Low Output Currents Using TI Automotive Smart eFuses PDF | HTML 17 Sep 2025
Application note Charging Capacitive Loads with Smart High-Side Switches PDF | HTML 12 Sep 2025
White paper 軟體定義車輛將汽車電子的未來推入正軌 (Rev. B) PDF | HTML 29 Jan 2025
White paper 차량용 전자장치의 미래를 바꾸는 소프트웨어 정의 차량 (Rev. B) PDF | HTML 29 Jan 2025
White paper Software-Defined Vehicles Shift the Future of Automotive Electronics Into Gear (Rev. B) PDF | HTML 21 Jan 2025
Application brief Reducing System Bill of Materials and MCU Pin Requirements With SPI eFuse Switches (Rev. A) PDF | HTML 30 Sep 2024
Functional safety information TPS2HCS08-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 08 Jul 2024
Technical article eFuse 如何協助推動軟體定義車輛的區域架構革命 PDF | HTML 17 May 2024
Technical article eFuse가 소프트웨어 정의 차량의 영역 아키텍처 혁신을 이끄는 방법 PDF | HTML 16 May 2024
Technical article How eFuses are helping drive the zone architecture revolution for software-defined vehicles PDF | HTML 13 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSS-2HCS08EVM — TPS2HCS08-Q1 daughter card for smart fuse high-side switch

The HSS-2HCS08EVM is a daughter card designed to be used with the HSS-HCMOTHERBRDEVM. This daughter card shows the functionality of Texas Instruments' smart fuse portfolio.
User guide: PDF | HTML
Not available on TI.com
Evaluation board

HSS-HCMOTHERBRDEVM — Smart fuse evaluation module

The HSS-HCMOTHERBRDEVM and corresponding daughter cards (such as the HSS-2HCS10EVM) are used to showcase and evaluate all features of the Texas Instruments' smart fuse high-side switch portfolio. The motherboard is designed to be used with several different daughter cards enabling the use of a (...)

User guide: PDF | HTML
Not available on TI.com
Daughter card

HSS-HCS-BLANKEVM — Unpopulated evaluation module for smart fuse switch portfolio

The HSS-HCS-BLANKEVM is a daughtercard designed to be used with the HSS-HCMOTHERBRDEVM. This daughtercard shows the functionality of our smart fuse portfolio.
User guide: PDF | HTML
Not available on TI.com
Driver or library

HCS-SMARTFUSE-DRIVERS Simple C drivers and code examples for HCS smart fuse devices

Simple C drivers and code examples for HCS smart fuse devices
Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

HSS-SMART-CONFIGURATOR Configuration tool for the HSS-HCMOTHERBRDEVM and TI's smart fuse high-side switches

This software allows the user to configure and monitor diagnostics for the HSS-HCMOTHERBRDEVM high-side switch evaluation module. Device settings, diagnostics, and configuration can be read, changed, and manipulated via this software.
Supported products & hardware

Supported products & hardware

Support software

HCS-HEADER-FILES C Header files for smart fuse high-side switches with register definitions

C header files for smart-fuse high-side switches with register definitions
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-020079 — Zone reference design

This reference design demonstrates key functions of next-generation zone control modules including power distribution, load actuation and in-vehicle networking. The design highlights functional safety-compliant PMIC and microcontroller (MCU) design, redundant power supply management with ideal (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos