Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3701

ACTIVE

High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring

Product details

Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.4 Features Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.75 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 36 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.4 Features Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 0.75 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 36 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Wide supply voltage range: 1.8 V to 36 V
  • Adjustable threshold: down to 400 mV
  • Open-drain outputs for over- and undervoltage detection
  • Low quiescent current: 7 µA (Typical)
  • High threshold accuracy:
    • 0.75% Over temperature
    • 0.25% (Typical)
  • Internal hysteresis: 5.5 mV (typical)
  • Temperature range: –40°C to 125°C
  • Package:
    • SOT-6
  • Wide supply voltage range: 1.8 V to 36 V
  • Adjustable threshold: down to 400 mV
  • Open-drain outputs for over- and undervoltage detection
  • Low quiescent current: 7 µA (Typical)
  • High threshold accuracy:
    • 0.75% Over temperature
    • 0.25% (Typical)
  • Internal hysteresis: 5.5 mV (typical)
  • Temperature range: –40°C to 125°C
  • Package:
    • SOT-6

The TPS3701 wide-supply voltage window detector operates over a 1.8-V to 36-V range. The device has two precision comparators with an internal 400-mV reference and two open-drain outputs (OUTA and OUTB) rated to 25 V for over- and undervoltage detection. Use the TPS3701 as a window voltage detector or as two independent voltage monitors; set the monitored voltage with the use of external resistors.

OUTA is driven low when the voltage at the INA pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. OUTB is driven low when the voltage at the INB pin rises above the positive threshold, and goes high when the voltage drops below the negative threshold. Both comparators in the TPS3701 include built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.

The TPS3701 is available in a SOT-6 package and is specified over the junction temperature range of –40°C to 125°C.

 

The TPS3701 wide-supply voltage window detector operates over a 1.8-V to 36-V range. The device has two precision comparators with an internal 400-mV reference and two open-drain outputs (OUTA and OUTB) rated to 25 V for over- and undervoltage detection. Use the TPS3701 as a window voltage detector or as two independent voltage monitors; set the monitored voltage with the use of external resistors.

OUTA is driven low when the voltage at the INA pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. OUTB is driven low when the voltage at the INB pin rises above the positive threshold, and goes high when the voltage drops below the negative threshold. Both comparators in the TPS3701 include built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.

The TPS3701 is available in a SOT-6 package and is specified over the junction temperature range of –40°C to 125°C.

 

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS37 ACTIVE 65-V window supervisor with ultra-low quiescent current and time-delay function Lower quiescent current (1.0µA) with sense-delay feature for glitch-immunity protection
TPS3703 ACTIVE High-accuracy window supervisor with reset time delay Single channel option with wider threshold voltage range (0.5-5.5V) and programmable time delay

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package

The Texas Instruments TPS3700EVM-114 evaluation module (EVM) helps designers evaluate the performance of the TPS3700 high-voltage (18 V), window comparator with overvoltage and undervoltage detection. The EVM has an IC for overvoltage and undervoltage monitoring and header connectors for easy (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS3701 PSPICE Transient Model (Rev. C)

SNVM680C.ZIP (51 KB) - PSpice Model
Simulation model

TPS3701 Unencrypted PSpice Transient Model (Rev. C)

SBVM551C.ZIP (3 KB) - PSpice Model
Calculation tool

SBVC042 TPS3701 Resistor Divider Calculator

Supported products & hardware

Supported products & hardware

Products
Supply-voltage supervisors
  • TPS3701 High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring
Calculation tool

SLUC425 TPS3700, TPS3700-Q1 and TPS3701 Resistor Divider Calculator

Supported products & hardware

Supported products & hardware

Products
Supply-voltage supervisors
  • TPS3700 High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring
  • TPS3700-Q1 Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring
  • TPS3701 High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00394 — Dual Power Path Multiplexer Reference Design

Many systems require a backup battery to provide power in the event of a power outage.  Switching between the main power and the backup battery power without incurring significant efficiency degradation or cost is a tricky challenge.   This design provides a high accuracy, low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00396 — High Accuracy Window Voltage Monitor

This application provides a high accuracy overvoltage and undervoltage flag for a typical 24 V rail with a minimal component count. The high voltage VDD input can withstand up to 36 V, allowing for wide input voltage variations. The total current consumption is less than 20 uA.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos