Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS37

ACTIVE

65-V window supervisor with ultra-low quiescent current and time-delay function

Product details

Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.8, 5, adjustable Features Detection time delay, Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.8, 5, adjustable Features Detection time delay, Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1.5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • Functional Safety - Capable
    • Documentation available to functional safety system design
  • Wide supply voltage range: 2.7 V to 65 V
  • SENSE and RESET pins are 65 V graded
  • Low quiescent current: 1 µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7 V to 36 V (1.5% maximum accuracy)
    • 800 mV option (1% maximum accuracy)
  • Built-in hysteresis (V HYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual Reset ( MR) feature
  • Output topology: Open-Drain or Push-Pull
  • Functional Safety - Capable
    • Documentation available to functional safety system design
  • Wide supply voltage range: 2.7 V to 65 V
  • SENSE and RESET pins are 65 V graded
  • Low quiescent current: 1 µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7 V to 36 V (1.5% maximum accuracy)
    • 800 mV option (1% maximum accuracy)
  • Built-in hysteresis (V HYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual Reset ( MR) feature
  • Output topology: Open-Drain or Push-Pull

The TPS37 is a family of wide input range and low quiescent current window supervisors for fast detection of overvoltage (OV) and undervoltage (UV) conditions. Each device includes a precision internal reference, two independent and configurable voltage comparators and integrated resistor dividers. The TPS37 can be connected directly to and monitor 12 V / 24 V supply rails in a variety of industrial applications including factory automation, motor drives, building automation and others. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.

TPS37 is available in a WSON or SOT-23 package. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664. TPS37 operates over –40°C to +125°C T A.

The TPS37 is a family of wide input range and low quiescent current window supervisors for fast detection of overvoltage (OV) and undervoltage (UV) conditions. Each device includes a precision internal reference, two independent and configurable voltage comparators and integrated resistor dividers. The TPS37 can be connected directly to and monitor 12 V / 24 V supply rails in a variety of industrial applications including factory automation, motor drives, building automation and others. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.

TPS37 is available in a WSON or SOT-23 package. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664. TPS37 operates over –40°C to +125°C T A.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3762 ACTIVE 65-V window supervisor with built-in self-test Improved accuracy, single channel window function with built-in self-test and latch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS37 Wide VIN 65 V Dual Channel Overvoltage & Undervoltage (OV & UV) Detector with Programmable Sense and Reset Delay Function datasheet (Rev. E) PDF | HTML 24 Aug 2023
Application note Common Applications of Wide VIN Overvoltage and Undervoltage Supervisors PDF | HTML 19 Sep 2023
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML 20 Feb 2023
Functional safety information TPS37 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 12 May 2021
Application brief High Voltage – Fast Power Fault Detection by Monitoring 24V AC Systems Using TPS PDF | HTML 12 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS37AQ1EVM — TPS37 evaluation module for 65-V window supervisor with ultra-low IQ and time-delay function

The TPS37 evaluation module (EVM) is a platform for evaluating the TPS37 and TPS38 family of products. These products offer operation up to 65 V while maintaining low quiescent current, and offer adjustable voltage thresholds, adjustable reset, sense time delays, and configurable manual reset.

(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS37 and TPS37-Q1 PSpice Transient Model

SNVMC68.ZIP (662 KB) - PSpice Model
Design tool

TPS37-ADJ-CALC TPS37, TPS38, and TPS3760 adjustable-resistor and time-delay calculator

This calculator tool guides the user through the design process for the adjustable variants of the TPS37/38 dual-channel supervisors. The default voltage threshold and hysteresis level for these devices are set to 800 mV and 2% respectively, but can be adjusted through the addition of resistors. (...)
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos