Home Power management DC/DC switching regulators DC/DC converters

TPS51386

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000084 Duty cycle (max) (%) 88.6 Sector Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000084 Duty cycle (max) (%) 88.6 Sector Test & measurement
VQFN-HR (RJN) 12 6 mm² (3 mm × 2 mm)
  • 4.5-V to 24-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous I OUT
  • 84-µA low quiescent current
  • ±1% reference voltage (0.6 V) at 25°C
  • ±1.5% reference voltage (0.6 V) at –40°C to 125°C
  • 600-kHz switching frequency
  • D-CAP3™ control mode for fast transient response
  • Supports POSCAP and all MLCC output capacitor
  • Adjustable soft start and internal 1-ms soft start
  • Selectable PSM and Out-of-Audio™ (OOA) mode under light load and supports on-the-fly change
  • Large duty operation support
  • Power-good indicator to monitor output voltage
  • Latched output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package
  • 4.5-V to 24-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous I OUT
  • 84-µA low quiescent current
  • ±1% reference voltage (0.6 V) at 25°C
  • ±1.5% reference voltage (0.6 V) at –40°C to 125°C
  • 600-kHz switching frequency
  • D-CAP3™ control mode for fast transient response
  • Supports POSCAP and all MLCC output capacitor
  • Adjustable soft start and internal 1-ms soft start
  • Selectable PSM and Out-of-Audio™ (OOA) mode under light load and supports on-the-fly change
  • Large duty operation support
  • Power-good indicator to monitor output voltage
  • Latched output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package

The TPS51386 is a monolithic, 8-A, synchronous buck converter with adaptive on-time D-CAP3 control mode. Integrated low R DS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, OOA light load operation with > 25-kHz switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS51386 provides complete protection OVP, UVP, OCP, OTP, and UVLO. The device is a combined power-good signal and output discharge function.

The TPS51386 supports both internal and external soft-start time option. The device has the internal fixed soft-start time 1 ms. If the application needs longer soft-start time, the external SS pin can be used to achieve longer soft-start time by connecting the external capacitor.

The TPS51386 are available in a thermally enhanced 12-pin QFN package and are designed to operate from –40°C to 125°C junction temperature.

The TPS51386 is a monolithic, 8-A, synchronous buck converter with adaptive on-time D-CAP3 control mode. Integrated low R DS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, OOA light load operation with > 25-kHz switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS51386 provides complete protection OVP, UVP, OCP, OTP, and UVLO. The device is a combined power-good signal and output discharge function.

The TPS51386 supports both internal and external soft-start time option. The device has the internal fixed soft-start time 1 ms. If the application needs longer soft-start time, the external SS pin can be used to achieve longer soft-start time by connecting the external capacitor.

The TPS51386 are available in a thermally enhanced 12-pin QFN package and are designed to operate from –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS51385 ACTIVE 4.5-V to 24-V input, 7-A synchronous step-down voltage regulator with on-time D-CAP3 control Lower current equivalent part with higher switching frequency
TPS51383 ACTIVE 4.5-V to 24-V input, 8-A synchronous buck converter Fixed 3.3-Vout with integrated LDO equivalent part
Similar functionality to the compared device.
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers higher current (10 A)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51386EVM — 4.5-V to 24-V input, 8-A synchronous step-down converter evaluation module

The TPS51386 is a single, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. TPS51386 provides an adjustable 0.6 V to 5.5 V 8 A maximum output. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS51386 PSPICE Model

SLUM842.ZIP (401 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJN) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos