Home Power management DC/DC switching regulators DC/DC controllers

TPS53676

ACTIVE

Product details

Rating Catalog Topology Multiphase Iout (max) (A) 280 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 0.25 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (A) 0.05 Number of phases 7 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase Iout (max) (A) 280 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 0.25 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (A) 0.05 Number of phases 7 Operating temperature range (°C) -40 to 125
VQFN (RSL) 48 36 mm² (6 mm × 6 mm)
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Per-phase switching frequency range: 300 kHz to 2000 kHz
  • Dual output supporting N+M phase configurations (N+M ≤ 7, M ≤ 3)
  • AVSBus compliant, per PMBus 1.3.1 part III
  • PMBus v1.3.1 system interface for configuration, control and telemetry of voltage, current, power, temperature, and fault status
  • Adaptive voltage scaling (AVS) through VOUT_COMMAND
  • Enhanced D-CAP+ control to provide super transient performance with excellent dynamic current sharing
  • Programmable loop compensation
  • Flexible phase-firing order
  • External pinstrap for Ch. A boot voltage settings
  • Individual phase current calibrations and reporting
  • Phase thermal balance management (TBM)
  • Full support for dynamic phase shedding (DPS)
  • Fast phase-adding for undershoot reduction (USR)
  • Body-diode braking for overshoot reduction (OSR)
  • Driverless configuration for efficient high-frequency switching
  • Fully Compatible with TI NexFET™ power stage for high-density solutions
  • Accurate, programmable adaptive voltage positioning (AVP)
  • Patented AutoBalance™ phase balancing
  • 6 mm × 6 mm, 48-pin, QFN package
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.25 V to 5.5 V
  • Per-phase switching frequency range: 300 kHz to 2000 kHz
  • Dual output supporting N+M phase configurations (N+M ≤ 7, M ≤ 3)
  • AVSBus compliant, per PMBus 1.3.1 part III
  • PMBus v1.3.1 system interface for configuration, control and telemetry of voltage, current, power, temperature, and fault status
  • Adaptive voltage scaling (AVS) through VOUT_COMMAND
  • Enhanced D-CAP+ control to provide super transient performance with excellent dynamic current sharing
  • Programmable loop compensation
  • Flexible phase-firing order
  • External pinstrap for Ch. A boot voltage settings
  • Individual phase current calibrations and reporting
  • Phase thermal balance management (TBM)
  • Full support for dynamic phase shedding (DPS)
  • Fast phase-adding for undershoot reduction (USR)
  • Body-diode braking for overshoot reduction (OSR)
  • Driverless configuration for efficient high-frequency switching
  • Fully Compatible with TI NexFET™ power stage for high-density solutions
  • Accurate, programmable adaptive voltage positioning (AVP)
  • Patented AutoBalance™ phase balancing
  • 6 mm × 6 mm, 48-pin, QFN package

The TPS53676 is a step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ compatible serial interface, and is fully compatible with TI NexFET™ smart power stage. Advanced control features such as D-CAP+™ architecture provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and flexible firing sequences to improve thermal performance. Adjustable control of output voltage slew rate and voltage positioning are also supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the system host. All programmable parameters can be configured by the serial interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53676 device if offered in a thermally enhanced 48-pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53676 is a step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ compatible serial interface, and is fully compatible with TI NexFET™ smart power stage. Advanced control features such as D-CAP+™ architecture provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and flexible firing sequences to improve thermal performance. Adjustable control of output voltage slew rate and voltage positioning are also supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the system host. All programmable parameters can be configured by the serial interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53676 device if offered in a thermally enhanced 48-pin QFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS53688 ACTIVE Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with VR13.HC SVID and PMBus 12-phase PMBus variant in same package
TPS536C7 ACTIVE Dual-channel D-CAP+™, PMBus (N+M ≤ 12 phases) step-down, multiphase PWM controller 8-phase PMBus variant in smaller package

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS53676 Dual-Channel D-CAP+™, (N+M ≤ 7 Phases) Step-Down, Multiphase Controller with AVSBus and PMBus Interfaces datasheet (Rev. A) PDF | HTML Jan 13, 2021
* User guide TPS536C7 TRM Jan 4, 2021
Application brief Powering FPGAs Supporting SmartVID using TI Switching Regulators and Modules With PMBus PDF | HTML Jul 21, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53676EVM-084 — TPS53676 7-phase AVSBus controller evaluation module

The TPS53676EVM evaluation module (EVM) allows users to evaluate The TPS53676 controller.

The Controller is dual channel (6+0, 6+1 or 5+2 phases), D-CAP+ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The controller allows (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos