Home Power management DC/DC switching regulators DC/DC converters

TPS54060A

ACTIVE

3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36506 ACTIVE 3-V to 65-V, 0.6-A ultra-small synchronous buck converter with 4 μA IQ Smaller footprint, lower IQ and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5V to 60V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • Tighter Enable Threshold than TPS54060
    for More Accurate UVLO Voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116µA Operating Quiescent Current
  • 1.3µA Shutdown Current
  • 100kHz to 2.5MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP-10 and 3mm × 3mm VSON-10
    Package With PowerPAD™
  • Supported by WEBENCH® and SwitcherPro™
    Software Tool
  • 3.5V to 60V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • Tighter Enable Threshold than TPS54060
    for More Accurate UVLO Voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116µA Operating Quiescent Current
  • 1.3µA Shutdown Current
  • 100kHz to 2.5MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP-10 and 3mm × 3mm VSON-10
    Package With PowerPAD™
  • Supported by WEBENCH® and SwitcherPro™
    Software Tool

The TPS54060A device is a 60V, 0.5A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116µA. Using the enable pin, shutdown supply current is reduced to 1.3µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060A device is a 60V, 0.5A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116µA. Using the enable pin, shutdown supply current is reduced to 1.3µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS54060A 0.5-A, 60-V Step-Down DC–DC Converter With Eco-Mode™ datasheet (Rev. C) PDF | HTML 15 Jan 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 05 Mar 2015
Application note Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) 06 Nov 2013
Application note Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 17 Apr 2013
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVM430-F67641 — Polyphase electric meter with MSP430F67641 SoC

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)

Not available on TI.com
Evaluation board

TPS54060EVM-457 — TPS54060 48V Input, 3.3V Output, 0.5A Evaluation Module

The TPS54060 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 60 V. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54060 regulator. The switching frequency (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS54060EVM-590 — 100 mA Split Rail SWIFT™ Converter Evaluation Module

The TPS54060 DC/DC converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the TPS54060EVM-590 evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54060 PSpice Transient Model

SLIM070.ZIP (65 KB) - PSpice Model
Simulation model

TPS54060 TINA-TI Transient Reference Design

SLIM138.TSC (470 KB) - TINA-TI Reference Design
Simulation model

TPS54060 TINA-TI Transient Spice Model

SLIM137.TSM (58 KB) - TINA-TI Spice Model
Simulation model

TPS54060A PSpice Average Model

SLVM916.ZIP (85 KB) - PSpice Model
Simulation model

TPS54060A Unencrypted PSpice Average Model

SLVMCU6.ZIP (1 KB) - PSpice Model
Calculation tool

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode
  • TPS54040A 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode
  • TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode
  • TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode
  • TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode
  • TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode
  • TPS54140A 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode
  • TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode
  • TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode
  • TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode
  • TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Reference designs

TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design

TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos