Rating
Catalog
Topology
Buck
Iout (max) (A)
6
Vin (max) (V)
15
Vin (min) (V)
4.5
Vout (max) (V)
6
Vout (min) (V)
0.5
Features
Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification
Control mode
ACM/AECM
Operating temperature range (°C)
-40 to 150
Duty cycle (max) (%)
92.5
Rating
Catalog
Topology
Buck
Iout (max) (A)
6
Vin (max) (V)
15
Vin (min) (V)
4.5
Vout (max) (V)
6
Vout (min) (V)
0.5
Features
Adjustable current limit, Enable, Frequency synchronization, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification
Control mode
ACM/AECM
Operating temperature range (°C)
-40 to 150
Duty cycle (max) (%)
92.5