Home Power management DC/DC switching regulators DC/DC converters

TPS542A52

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS543B22 ACTIVE 4-V to 18-V input, advanced current mode, 20-A synchronous SWIFT™ step-down converter   Fixed-frequency converter with higher efficiency

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable Control mode Voltage mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable Control mode Voltage mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 80
VQFN-HR (RJM) 33 18 mm² (4 mm × 4.5 mm)
  • Integrated 9.1-mΩ and 2.6-mΩ MOSFETs support up to 15-A output current
  • 0.5-V to 5.5-V output voltage range
  • Fixed-frequency voltage control mode with selectable internal compensation
  • Seven selectable frequency settings from 400 kHz to 2.2 MHz
  • Synchronizes to an external clock
  • Fully differential remote sense
  • Six selectable over-current limits, four soft-start slew rates
  • Monotonic start-up into pre-biased outputs
  • EN pin allowing for adjustable input UVLO
  • Power good indicator
  • 17-µA typical shutdown quiescent current draw
  • Selectable FCCM or PFM for light load efficiency
  • –40 to +150°C operating junction temperature
  • 4-mm × 4.5-mm VQFN package
  • Create a custom design using the TPS542A52 with the WEBENCH Power Designer
  • Integrated 9.1-mΩ and 2.6-mΩ MOSFETs support up to 15-A output current
  • 0.5-V to 5.5-V output voltage range
  • Fixed-frequency voltage control mode with selectable internal compensation
  • Seven selectable frequency settings from 400 kHz to 2.2 MHz
  • Synchronizes to an external clock
  • Fully differential remote sense
  • Six selectable over-current limits, four soft-start slew rates
  • Monotonic start-up into pre-biased outputs
  • EN pin allowing for adjustable input UVLO
  • Power good indicator
  • 17-µA typical shutdown quiescent current draw
  • Selectable FCCM or PFM for light load efficiency
  • –40 to +150°C operating junction temperature
  • 4-mm × 4.5-mm VQFN package
  • Create a custom design using the TPS542A52 with the WEBENCH Power Designer

The TPS542A52 is a high-efficiency synchronous buck converter with differential remote sense. This device features fixed-frequency, voltage-control mode with pinstrap selectable internal compensation for reduced system cost and complexity. The PWM can be synchronized to an external clock through the SYNC pin. Other key features include PFM for high light load efficiency, low shutdown quiescent current draw, adjustable UVLO through the EN pin and monotonic start up into pre-biased conditions. The TPS542A52 is a lead-free device. It is fully RoHS compliant without exemption.

The TPS542A52 is a high-efficiency synchronous buck converter with differential remote sense. This device features fixed-frequency, voltage-control mode with pinstrap selectable internal compensation for reduced system cost and complexity. The PWM can be synchronized to an external clock through the SYNC pin. Other key features include PFM for high light load efficiency, low shutdown quiescent current draw, adjustable UVLO through the EN pin and monotonic start up into pre-biased conditions. The TPS542A52 is a lead-free device. It is fully RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS543A26 ACTIVE 4-V to 18-V input, advanced current mode, 16-A synchronous SWIFT™ step-down converter Fixed frequency converter with higher efficiency
TPS548A28 ACTIVE 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO Constant-on-time converter with upgraded functionality

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS542A52 4-V to 18-V Input, 15-A, Synchronous Buck Converter With Differential Remote Sense datasheet (Rev. C) PDF | HTML Dec 17, 2021
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML Sep 8, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS542A52EVM — 4-V to 18-V, 15-A synchronous SWIFT™ step-down converter with remote sense evaluation module

The TPS542A52EVM-059 evaluation module (EVM) allows users to evaluate the TPS542A52. The TPS542A52 is a fixed frequency with non-compensation external synchronous buck converter with integrated MOSFETs. It provides a fixed 1-V output at up to 15 A from a 12-V input bus.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS542A52 SIMPLIS Transient and Average Model

SNVMC20.ZIP (1472 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SNVR490 — TPS542A50 Design Calculator With Schematic & Layout Checklists

Supported products & hardware
Reference design

TIPA-050005 — Non-isolated point-of-load solutions for Tiger Lake in PC applications

Advanced processors and platforms such as the Intel® Tiger Lake micro-architecture need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries, or a 12V input bus. 

 

This power-supply design highlights the latest (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJM) 33 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos