Home Power management DC/DC switching regulators DC/DC converters

TPS548A28

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS548A23 ACTIVE 4V to 16V, 12A synchronous step-down converter Higher efficiency in a smaller package
TPS548B23 ACTIVE 4V to 16V, 20A synchronous step-down converter Higher efficiency in a smaller package

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 16 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Prebias soft start, Soft-start adjustable, Synchronous rectification, Tracking, UVLO Fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00068 Duty cycle (max) (%) 86
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 16 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light-load efficiency, Overcurrent protection, Power good, Prebias soft start, Soft-start adjustable, Synchronous rectification, Tracking, UVLO Fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00068 Duty cycle (max) (%) 86
VQFN-HR (RWW) 21 12 mm² (4 mm × 3 mm)
  • 4-V to 16-V input range up to 15-A without external bias
  • 3-V to 16-V input range up to 12-A without external bias
  • 2.7-V to 16-V input range up to 15 A with external bias ranging from 3.13 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated 10.2-mΩ and 3.1-mΩ MOSFETs
  • D-CAP3™ with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Differential remote sense with 0.6-V ±1% VREF for –40°C to +125°C junction temperature
  • Auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased startup capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV Fault
  • 4-mm × 3-mm, 21-pin QFN package
  • Pin compatible with 12-A TPS54JA20
  • Fully RoHS compliant without exemption
  • 4-V to 16-V input range up to 15-A without external bias
  • 3-V to 16-V input range up to 12-A without external bias
  • 2.7-V to 16-V input range up to 15 A with external bias ranging from 3.13 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated 10.2-mΩ and 3.1-mΩ MOSFETs
  • D-CAP3™ with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Differential remote sense with 0.6-V ±1% VREF for –40°C to +125°C junction temperature
  • Auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased startup capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV Fault
  • 4-mm × 3-mm, 21-pin QFN package
  • Pin compatible with 12-A TPS54JA20
  • Fully RoHS compliant without exemption

The TPS548A28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548A28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft start.

The TPS548A28 device is a lead-free device. It is fully RoHS-compliant without exemption.

The TPS548A28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548A28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft start.

The TPS548A28 device is a lead-free device. It is fully RoHS-compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS548A29 ACTIVE 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 4.5-V LDO Higher internal LDO voltage.
TPS54JB20 ACTIVE 2.7-V to 16-V input, 20-A synchronous buck converter with remote sense and latch-off current limit Higher current converter with latch-off current and voltage protection.
Similar functionality to the compared device.
TPSM8A29 ACTIVE 2.7-V to 16-V input, 15-A buck power module with differential remote sense Power module equivalent with integrated inductor.
TPSM8A28 ACTIVE 2.7-V to 16-V input, 12-A buck power module with differential remote sense Module version featuring an integrated inductor and optimzed for lower current.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548A28EVM — 15-A DC-DC buck converter evaluation module with 0.6 Vref and internal 3-V LDO

The TPS548A28EVM is a D-CAP3 synchronous buck converter designed for up to 15-A output current, with an evaluation module (EVM) designed to demonstrate the small printed circuit board that may be achieved when designing with the TPS548A28 device. The TPS548A28 has integrated high-side and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS548A28 PSpice Transient Model (Rev. A)

SNVMBZ7A.ZIP (244 KB) - PSpice model
Supported products & hardware
Simulation model

TPS548A28 SIMPLIS Transient and Average Model

SNVMBZ5.ZIP (390 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SLVRBH6 — TPS54J06x TPS54Jx20 TPS548x28-9 Excel Calculator Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWW) 21 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos