Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS544B28

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light load efficiency, PMBUS, Power good, Soft Start Adjustable, Synchronous Rectification, Telemetry Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 4 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light load efficiency, PMBUS, Power good, Soft Start Adjustable, Synchronous Rectification, Telemetry Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 4 Duty cycle (max) (%) 90
WQFN-HR (VAN) 19 9 mm² (3 mm × 3 mm) WQFN-HR (RBH) 19 10.5 mm² (3 mm × 3.5 mm)
  • 4V to 16V input voltage range without external bias
  • 2.7V to 16V input voltage range with external bias
  • 3.1V to 4.5V external VCC bias support
  • 8.5mΩ and 3.0mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • PMBus 1.4 compliant
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • 1% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
  • 0.4V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response supports all ceramic output capacitors
  • User programmable NVM
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 500kHz, 600kHz, 800kHz, 1.0MHz, 1.2MHz, 1.4MHz selectable switching frequency
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch) and 3mm × 3.5mm (0.5 pin pitch) 19-pin QFN packages
  • Pin-to-pin compatible with 12A TPS544A28
  • 4V to 16V input voltage range without external bias
  • 2.7V to 16V input voltage range with external bias
  • 3.1V to 4.5V external VCC bias support
  • 8.5mΩ and 3.0mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • PMBus 1.4 compliant
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • 1% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
  • 0.4V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response supports all ceramic output capacitors
  • User programmable NVM
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 500kHz, 600kHz, 800kHz, 1.0MHz, 1.2MHz, 1.4MHz selectable switching frequency
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch) and 3mm × 3.5mm (0.5 pin pitch) 19-pin QFN packages
  • Pin-to-pin compatible with 12A TPS544A28

The TPS544B28 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network.

The TPS544B28 device has differential remote sense, high-performance integrated MOSFETs, ±7.5% current telemetry accuracy ≥10A, and supports ±0.5% output voltage accuracy with internal feedback, VOSL = 1 or 0.5, and TJ = 0°C to +85°C. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for device configuration as well as output voltage, output current, and die temperature telemetry. Pinstrap options allow for the configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, and switching frequency. Internal NVM is also available to store a variety of the PMBus parameters.

The TPS544B28 device is a lead-free device. The device is RoHS compliant without exemption.

The TPS544B28 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network.

The TPS544B28 device has differential remote sense, high-performance integrated MOSFETs, ±7.5% current telemetry accuracy ≥10A, and supports ±0.5% output voltage accuracy with internal feedback, VOSL = 1 or 0.5, and TJ = 0°C to +85°C. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation.

The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for device configuration as well as output voltage, output current, and die temperature telemetry. Pinstrap options allow for the configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, and switching frequency. Internal NVM is also available to store a variety of the PMBus parameters.

The TPS544B28 device is a lead-free device. The device is RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS544B28 4V to 16V Input, 20A , Remote Sense Synchronous Buck Converter With PMBus® datasheet (Rev. A) PDF | HTML Jun 12, 2026
Application brief PMBus Command Set Comparison for Digital Buck Converters PDF | HTML Aug 28, 2026
Application brief Powering FPGAs Supporting SmartVID using TI Switching Regulators and Modules With PMBus PDF | HTML Jul 21, 2026
Certificate TPS544B28EVM Declaration of Conformity (DoC) (Rev. A) Jan 24, 2025
Certificate TPS544B28RBHEVM EU Declaration of Conformity (DoC) (Rev. A) Jan 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS544B28EVM — TPS544B28 evaluation module

The TPS544B28EVM is designed to provide a quick setup to evaluate TPS544B28 in a VAN package and gain familiarity with the device. The TPS544B28EVM is designed for a nominal 12V bus and to produce a regulated 1V output at up to 20A of load current. The TPS544B28EVM is designed to demonstrate PMBus® (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS544B28RBHEVM — TPS544B28 evaluation module (RBH package)

The TPS544B28RBHEVM is designed to provide a quick setup to evaluate the TPS544B28 in an RBH package and gain familiarity with the device. The TPS544B28RBHEVM is designed for a nominal 12V bus and to produce a regulated 1V output at up to 20A of load current. The TPS544B28RBHEVM is designed to (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

USB-TO-GPIO2 — USB-TO-GPIO2 USB interface adapter evaluation module

This EVM serves as an interface adapter or a bridge between a host PC and one or multiple targeted devices through a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Simulation model

TPS544628, TPS544A28 and TPS544B28 SIMPLIS Model (Rev. A)

SLVMF16A.ZIP (2099 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS544A2x and TPS544B2x PSpice Transient Model

SLVMFA6.ZIP (114 KB) - PSpice model
Supported products & hardware
Calculation tool

TPS544X28-CALC — TPS544x28-CALC

TPS544628 TPS544A28 TPS544B28 Calculator Tool
Supported products & hardware
Design tool

PMBUS-DESIGN-TOOL — Support PMBus Interface for Buck Converters and Modules

Digital Fusion support for PMBus converters and modules. USB-TO-GPIO2 adapter is needed.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAN) 19 Ultra Librarian
WQFN-HR (RBH) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos