Home Power management DC/DC switching regulators DC/DC converters

TPS546D24

ACTIVE

2.95-V to 16-V, stackable 40-A synchronous SWIFT™ buck converter with PMBus

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS546D24A ACTIVE 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ step-down converter with pin-strapping and PMBus® Includes MSEL programming enhancements to set switching frequency, internal compensation parameters, and more.

Product details

Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 16 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, I2C, Overcurrent protection, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.009 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 40 Vin (max) (V) 16 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, I2C, Overcurrent protection, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.009 Duty cycle (max) (%) 85
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Split Rail Support: 2.95-V to 16-V PVIN;
    2.95-V to 18-V AVIN (4-VIN VDD5 for Switching)
  • Integrated 4.5-mΩ/0.9-mΩ MOSFETs
  • Average Current Mode Control With Selectable Internal Compensation
  • 2×, 3x, 4× Stackable With Current Sharing up to 160 A, Supporting a Single Address per Output
  • Selectable 0.6-V to 5.5-V Output via Pin Strap or 0.25-V to 5.5-V via PMBus VOUT_COMMAND
  • Extensive PMBus Command Set With Telemetry for VOUT, IOUT and Internal Die Temperature
  • Differential Remote Sensing With Internal FB Divider for < 1% VOUT Error –40°C to +150°C TJ
  • AVS and Margining Capabilities Through PMBus
  • MSEL Pins Pin Programming PMBus Defaults
  • 12 Selectable Switching Frequencies from 225 kHz to 1.5 MHz (8 Pin-Strap Options)
  • Frequency Sync In/Sync Out
  • Supports Prebiased Output
  • Supports Strongly Coupled Inductor
  • 7 mm × 5 mm × 1.5 mm, 40-pin QFN,
    Pitch = 0.5 mm
  • Create a Custom Design Using the TPS546D24 With WEBENCH® Power Designer
  • Split Rail Support: 2.95-V to 16-V PVIN;
    2.95-V to 18-V AVIN (4-VIN VDD5 for Switching)
  • Integrated 4.5-mΩ/0.9-mΩ MOSFETs
  • Average Current Mode Control With Selectable Internal Compensation
  • 2×, 3x, 4× Stackable With Current Sharing up to 160 A, Supporting a Single Address per Output
  • Selectable 0.6-V to 5.5-V Output via Pin Strap or 0.25-V to 5.5-V via PMBus VOUT_COMMAND
  • Extensive PMBus Command Set With Telemetry for VOUT, IOUT and Internal Die Temperature
  • Differential Remote Sensing With Internal FB Divider for < 1% VOUT Error –40°C to +150°C TJ
  • AVS and Margining Capabilities Through PMBus
  • MSEL Pins Pin Programming PMBus Defaults
  • 12 Selectable Switching Frequencies from 225 kHz to 1.5 MHz (8 Pin-Strap Options)
  • Frequency Sync In/Sync Out
  • Supports Prebiased Output
  • Supports Strongly Coupled Inductor
  • 7 mm × 5 mm × 1.5 mm, 40-pin QFN,
    Pitch = 0.5 mm
  • Create a Custom Design Using the TPS546D24 With WEBENCH® Power Designer

The TPS546D24 is a highly integrated, non-isolated DC/DC converter capable of high frequency operation and 40-A current output from a 7-mm × 5-mm package. Two, three, and four TPS546D24 devices can be interconnected to provide up to 160 A on a single output. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply via the VDD5 pin to improve efficiency and reduce power dissipation of the converter.

The TPS546D24 uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support gives a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPS546D24 converters powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power-up.

The TPS546D24 is a highly integrated, non-isolated DC/DC converter capable of high frequency operation and 40-A current output from a 7-mm × 5-mm package. Two, three, and four TPS546D24 devices can be interconnected to provide up to 160 A on a single output. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply via the VDD5 pin to improve efficiency and reduce power dissipation of the converter.

The TPS546D24 uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support gives a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPS546D24 converters powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power-up.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS546D24EVM-856 — 40-A fixed frequency non-compensation stackable synchronous buck converters evaluation module

The TPS546D24AEVM-2PH evaluation module is a two-phase interleaved power supply with two TPS546D24 devices on the board. The design provides a regulated 0.8-V output up to 80-A DC steady-state output current. The device allows programming and monitoring via the PMBus interface. Output current is (...)

Simulation model

TPS546D24 Non-Inverting and Inverting PSpice Transient Model

SLUM659.ZIP (230 KB) - PSpice Model
Simulation model

TPS546D24 PSPICE AVERAGE MODEL

SLUM692.ZIP (69 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
LQFN-CLIP (RVF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos