Home Power management DC/DC switching regulators DC/DC converters

TPS562207

ACTIVE

4.3-V to 17-V input, 2-A synchronous buck converter in SOT563

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode Pin-to-pin upgrade with higher accuracy

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.804 Features Forced PWM, Soft Start Fixed, UVLO Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00059 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.804 Features Forced PWM, Soft Start Fixed, UVLO Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00059 Duty cycle (max) (%) 80
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2-A converter integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.804 V to 7 V
  • Forced continuous conduction mode
  • 580-kHz switching frequency
  • Low shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 °C)
  • Support pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms
  • 2-A converter integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.804 V to 7 V
  • Forced continuous conduction mode
  • 580-kHz switching frequency
  • Low shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 °C)
  • Support pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

TPS562207 is a simple, easy-to-use, 2-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562207 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed switching frequency and output voltage ripple is very small. TPS562207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

TPS562207 is a simple, easy-to-use, 2-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562207 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed switching frequency and output voltage ripple is very small. TPS562207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 Pin-to-pin upgrade with higher efficiency, accuracy, and 1.4MHz Fsw
Same functionality with different pin-out to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has soft-start and power-good operations.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS562207 4.3-V to 17-V Input, 2-A Synchronous Buck Converter in SOT563 datasheet (Rev. B) PDF | HTML 16 Apr 2021
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML 27 Aug 2024
Application note How to Understand LC Table and Select LC About TPS563202 PDF | HTML 17 May 2021
Certificate TPS562207EVM EU Declaration of Conformity (DoC) 14 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562207EVM — 4.3-V to 17-V input, 2-A synchronous step-down converter evaluation module

TPS562207 is a simple, easy-to-use, 2-A synchronous step-down converter with FCCM in SOT563-6 package. TPS562207EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS562207 step-down converter. TPS562207EVM operates from 4.5-V to 17-V input (12-V nominal) and (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562207 PSpcie Transient Model

SLUM757.ZIP (466 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos