Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS563247

ACTIVE

3V to 17V input, 3A, 1.2MHz synchronous step-down converter with FCCM mode

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS562242B, TPS563242 Eco-mode, TPS563247 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56x24x with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS562242B, TPS563242 Eco-mode, TPS563247 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56x24x with the WEBENCH Power Designer

The TPS56x24x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 2A (TPS562242B), 3A (TPS563242, TPS563247) continuous current at output voltages between 0.6V and 10V.

The TPS56x24x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPS562242B and TPS563242 operate in Eco-mode, which maintains high efficiency during light loading. The TPS563247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS56x24x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 2A (TPS562242B), 3A (TPS563242, TPS563247) continuous current at output voltages between 0.6V and 10V.

The TPS56x24x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPS562242B and TPS563242 operate in Eco-mode, which maintains high efficiency during light loading. The TPS563247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM863257 ACTIVE 3-V to 17-V input voltage, 3-A forced-CCM synchronous buck module Module version of the converter featuring an integrated inductor

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS56x24x 3V to 17V Input, 2A/3A , Synchronous Buck Converters in SOT-563 Package datasheet PDF | HTML 13 Feb 2026
EVM User's guide TPS56324x Step-Down Converter Evaluation Module PDF | HTML 25 Feb 2026

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos