Home Power management DC/DC switching regulators DC/DC converters

TPS61097A-33

ACTIVE

TPS61097A-33

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.9 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Switch current limit (typ) (A) 0.4 Features Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.9 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Switch current limit (typ) (A) 0.4 Features Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 100
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Up to 93% Efficiency at Typical Operating
    Conditions
  • Connection from Battery to Load via Bypass
    Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at
    Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23
    Package
  • Up to 93% Efficiency at Typical Operating
    Conditions
  • Connection from Battery to Load via Bypass
    Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at
    Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23
    Package

The TPS61097A-33 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provide output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 400 mA. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

The TPS61097A-33 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provide output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 400 mA. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61291 ACTIVE Low Iq Boost Converter with 15nA Bypass Operation TPS61291 has bypass function which is better than TPS61097 pass-through
TPS61299 ACTIVE 95nA quiescent current, 5.5V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS61097A-33 Low-Input Voltage Synchronous-Boost Converter With Low Quiescent Current datasheet (Rev. A) PDF | HTML Dec 19, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61097AEVM-073 — TPS61097AEVM-073 Evaluation Module

The TPS61097AEVM-073 evaluation module (EVM) demonstrates the Texas Instruments TPS61097A-33 synchronous boost converter. The input voltage range of the TPS61097A-33 is 0.9 to 5.5 V, which allows the device to operate from one-cell to three-cell battery configurations in addition to a single-cell (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00480 — Automotive Hall Sensor Rotary Encoder

This is an incremental rotary encoder that uses contactless magnetic sensing to detect rotational speed and direction.  The two Hall Effect sensors measure the 66-pole ring magnet and output two signals in quadrature.  This automotive-qualified solution is a low-cost and far more reliable (...)

Supported products & hardware
Reference design

TIDC-CC3200SMARTPLUG — SimpleLink™ Wi-Fi® CC3200 Smart Plug

Increasingly, applications require Wi-Fi-enabled energy measurement and control, particularly in end products such as Smart Plugs and Smart Receptacles, and in general application spaces such as home appliances, Smart Grid, and building automation.

The CC3200 Smart Plug is a full system solution, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos