Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS61253F

ACTIVE

3.8MHz, 5V, 4.5A boost converter in a 1.2-mm x 1.3-mm WCSP-9 package

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.6 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.6 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • Wide input voltage range from 2.3V to 5.5V (TPS61253A, TPS61253F)
  • Wide input voltage range from 2.5V to 5.5V (Startup>2.6V, TPS61253E)
  • Fixed output voltage: 4.5 / 4.7 / 5.0 / 5.2V / 5.25V
  • Two FETs integrated: 35mΩ LS-FET, 60mΩ HS-FET
  • IOUT ≥ 1500mA continuously at VOUT = 5V and VIN ≥ 3V (TPS61253A, TPS61253F)
  • IOUT ≥ 1500mA continuously at VOUT = 5.25V and VIN ≥ 3V (TPS61253E)
  • 42µA quiescent current from input
  • 4A switching valley current limit (TPS61253A)
  • 4.5A switching valley current limit (TPS61253E, TPS61253F)
  • TPS61253E and TPS61253F support 1.2V I/O

  • TPS612532A output discharge function available

  • 3.8MHz switching frequency
  • Selectable Auto PFM, Forced PWM, and Ultrasonic mode
  • Support pass-through mode
  • ±2% output voltage accuracy
  • 600µs soft-start time
  • Hiccup-mode short protection
  • Load disconnection during shutdown
  • Thermal shutdown
  • Create a custom design using the TPS61253A with the WEBENCH® Power Designer
  • Wide input voltage range from 2.3V to 5.5V (TPS61253A, TPS61253F)
  • Wide input voltage range from 2.5V to 5.5V (Startup>2.6V, TPS61253E)
  • Fixed output voltage: 4.5 / 4.7 / 5.0 / 5.2V / 5.25V
  • Two FETs integrated: 35mΩ LS-FET, 60mΩ HS-FET
  • IOUT ≥ 1500mA continuously at VOUT = 5V and VIN ≥ 3V (TPS61253A, TPS61253F)
  • IOUT ≥ 1500mA continuously at VOUT = 5.25V and VIN ≥ 3V (TPS61253E)
  • 42µA quiescent current from input
  • 4A switching valley current limit (TPS61253A)
  • 4.5A switching valley current limit (TPS61253E, TPS61253F)
  • TPS61253E and TPS61253F support 1.2V I/O

  • TPS612532A output discharge function available

  • 3.8MHz switching frequency
  • Selectable Auto PFM, Forced PWM, and Ultrasonic mode
  • Support pass-through mode
  • ±2% output voltage accuracy
  • 600µs soft-start time
  • Hiccup-mode short protection
  • Load disconnection during shutdown
  • Thermal shutdown
  • Create a custom design using the TPS61253A with the WEBENCH® Power Designer

The TPS61253x device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3V to 5.5V (TPS61253A, TPS61253F) or 2.5V to 5.5V (TPS61253E), the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5V, 4.7V, 5V, 5.2V and 5.25V. The TPS61253x supports up to 1500mA load current from a battery discharged as low as 3V.

The TPS61253x operates at typical 3.8MHz switching frequency. The TPS61253x can be flexibly configured at the Auto PFM mode, forced PWM mode, or ultrasonic mode. The Auto PFM mode can benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25kHz at any load condition to avoid the acoustic noise.

TPS61253x has a built-in 600µs soft start to avoid the inrush current at start-up. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3µA current being consumed.

The TPS61253x device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3V to 5.5V (TPS61253A, TPS61253F) or 2.5V to 5.5V (TPS61253E), the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5V, 4.7V, 5V, 5.2V and 5.25V. The TPS61253x supports up to 1500mA load current from a battery discharged as low as 3V.

The TPS61253x operates at typical 3.8MHz switching frequency. The TPS61253x can be flexibly configured at the Auto PFM mode, forced PWM mode, or ultrasonic mode. The Auto PFM mode can benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25kHz at any load condition to avoid the acoustic noise.

TPS61253x has a built-in 600µs soft start to avoid the inrush current at start-up. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3µA current being consumed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS61253A, TPS61253E, TPS61253F 3.8MHz, 5V, 4A Boost Converter in 1.2mm x 1.3mm WCSP datasheet (Rev. F) PDF | HTML 28 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61253AEVM-803 — Boost Converter Evaluation Module for TPS61253A

With a wide input voltage range of 2.3 V to 5.5 V, the TPS6125xA supports applications powered by Li-Ion batteries with extended voltage range. This device operates at a regulated 3.5-MHz switching frequency. The TPS6125xA can be flexibly configured in the force PWM mode or the PFM mode. The (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos