Home Power management DC/DC switching regulators DC/DC converters

TPS628303

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.5 Vout (min) (V) 0.5 Features 1.2-V compatible control inputs, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed EMI & noise features Integrated capacitors Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 100 Sector Robotics
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.5 Vout (min) (V) 0.5 Features 1.2-V compatible control inputs, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed EMI & noise features Integrated capacitors Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 100 Sector Robotics
WQFN-HR (RZE) 8 2 mm² (1 mm × 2 mm) SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • 2.25V to 5.5V input voltage range
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • Excellent transient response
  • 7µA operating quiescent current
  • 2.0MHz switching frequency
  • 35mΩ and 18mΩ internal power MOSFETs
  • DCS-Control topology
  • MODE pin for conduction mode selection
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • SIMPLIS model available
  • Create a custom design using the TPS62830x with WEBENCH® Power Designer
  • 2.25V to 5.5V input voltage range
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • Excellent transient response
  • 7µA operating quiescent current
  • 2.0MHz switching frequency
  • 35mΩ and 18mΩ internal power MOSFETs
  • DCS-Control topology
  • MODE pin for conduction mode selection
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • SIMPLIS model available
  • Create a custom design using the TPS62830x with WEBENCH® Power Designer

The TPS62830x is an easy-to-use, synchronous, step-down, DC/DC converters family with low quiescent current. Based on the DCS-Control topology, TPS62830x provides a fast transient response with small output capacitance. The internal reference allows to regulate the output voltage down to 0.5V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The family is available in two packages and each package devices are pin-to-pin compatible.

The TPS62830x has a MODE pin to control the device mode of operation. Power save mode maintains high efficiency down to very light loads for extending the system battery run-time. Forced-PWM mode maintains a continuous conduction mode to make sure the least ripple in the output voltage and a quasi-fixed switching frequency. The device features a Power-Good signal and a well-controlled internal soft-start circuit. TPS62830x is able to operate in 100% mode. For fault protection, TPS62830x incorporates a HICCUP short-circuit protection as well as a thermal shutdown. One device option has a latch-off protection for short circuit as well as overvoltage incidents. The family is available in two packages: an 8-pin 1.0mm × 2.0mm QFN package, offering the highest power density design, and an 8-pin 1.6mm × 2.1mm SOT583 package, offering an easy-to-assemble designs.

The TPS62830x is an easy-to-use, synchronous, step-down, DC/DC converters family with low quiescent current. Based on the DCS-Control topology, TPS62830x provides a fast transient response with small output capacitance. The internal reference allows to regulate the output voltage down to 0.5V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The family is available in two packages and each package devices are pin-to-pin compatible.

The TPS62830x has a MODE pin to control the device mode of operation. Power save mode maintains high efficiency down to very light loads for extending the system battery run-time. Forced-PWM mode maintains a continuous conduction mode to make sure the least ripple in the output voltage and a quasi-fixed switching frequency. The device features a Power-Good signal and a well-controlled internal soft-start circuit. TPS62830x is able to operate in 100% mode. For fault protection, TPS62830x incorporates a HICCUP short-circuit protection as well as a thermal shutdown. One device option has a latch-off protection for short circuit as well as overvoltage incidents. The family is available in two packages: an 8-pin 1.0mm × 2.0mm QFN package, offering the highest power density design, and an 8-pin 1.6mm × 2.1mm SOT583 package, offering an easy-to-assemble designs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS628302 ACTIVE 2.25-V to 5.5-V, 2-A step-down converter with 1% accuracy in small QFN and SOT583 packages Lower output current alternative.
TPS628304 ACTIVE 2.25-V to 5.5-V, 4-A step-down converter with 1% accuracy in small QFN and SOT583 packages Higher output current alternative.
Similar functionality to the compared device.
TPSM828303 ACTIVE 2.25V to 5.5V, 3A low-EMI step-down module with integrated inductor in QFN and MagPack™ package Module with integrated inductor

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS62830x, 2.25V to 5.5V Input, 1, 2, 3, 4A Step-Down Converter With 1% Output Accuracy in Small WQFN and SOT583 Packages datasheet (Rev. B) PDF | HTML Mar 27, 2024
Application brief DVS Using TPS62826 and TPS628303 PDF | HTML Jul 10, 2025
Application brief Using the TPS62830x to Power LPCAMM2 PDF | HTML Mar 6, 2025
Application note Power Supply Design for AMD Versal™ AI Edge Series PDF | HTML Jan 29, 2024
Certificate TPS628303BDRLEVM EU RoHS Declaration of Conformity (DoC) Dec 8, 2022
Certificate TPS628303ARZEREVM EU RoHS Declaration of Conformity (DoC) Dec 8, 2022
Certificate TPS628303ADRLEVM EU RoHS Declaration of Conformity (DoC) Dec 2, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628303ADRLEVM — TPS628303A, 3-A, step-down converter in 1.6-mm x 2.1-mm SOT583 package evaluation module

The TPS628303ADRLEVM evaluation module (EVM) facilitates the evaluation of the TPS628303A, a 3.0 A, step-down converter in a 1.6 mm × 2.1 mm x 0.6 mm SOT583 package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303A is a synchronous step-down (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS628303ARZEREVM — TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

The TPS628303ARZEREVM evaluation module (EVM) facilitates the evaluation of the TPS628303A, a 3 A, step-down converter in a 1.0 mm × 2.0 mm x 0.8 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303A is a synchronous step-down (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS628303BDRLEVM — TPS628303B, 3-A, step-down converter in 1.6-mm x 2.1-mm SOT583 package evaluation module

The TPS628303BDRLEVM evaluation module (EVM) facilitates the evaluation of the TPS628303B, a 3 A, step-down converter in a 1.6 mm × 2.1 mm x 0.6 mm SOT583 package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303B is a synchronous (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS628303A PSPICE Encrypted Transient Model

SLVME47.ZIP (1645 KB) - PSpice model
Supported products & hardware
Simulation model

TPS628303A SIMPLIS Encrypted Transient and Average Model

SLVME23.ZIP (1531 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS628303B PSPICE Encrypted Transient Model

SLVME74.ZIP (133 KB) - PSpice model
Supported products & hardware
Simulation model

TPS628303B SIMPLIS Encrypted Transient and Average Model

SLVME31.ZIP (2345 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RZE) 8 Ultra Librarian
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos