Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM828303

ACTIVE

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.5 Vout (min) (V) 0.5 Features 1% accuracy, 1.2-V compatible control inputs, Automatic Light Load Management, Automatic PWM/PFM transition, EMI Tested, EMI filtering, Enable, Enable pin, Fast load transient support, Forced PWM, Light Load Efficiency, Low Noise, MagPack technology, Module, Output discharge, Overcurrent protection, Power good, Synchronous Rectification EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.5 Vout (min) (V) 0.5 Features 1% accuracy, 1.2-V compatible control inputs, Automatic Light Load Management, Automatic PWM/PFM transition, EMI Tested, EMI filtering, Enable, Enable pin, Fast load transient support, Forced PWM, Light Load Efficiency, Low Noise, MagPack technology, Module, Output discharge, Overcurrent protection, Power good, Synchronous Rectification EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Converter, Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000
QFN-FCMOD (RDS) 9 9 mm² (3 mm × 3 mm) QFN-FCMOD (VCB) 10 6.5 mm² (2.6 mm × 2.5 mm)
  • Optimized EMI performance
    • Facilitates CISPR 11/32 compliance
    • MagPack technology shields inductor and IC
    • Integrated on-chip noise-filtering capacitors
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selectable FPWM or PSM
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • Package options with no bondwires
    • Standard QFN, 1.95mm height
    • Shielded MagPack package, 1.95mm height
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer
  • Optimized EMI performance
    • Facilitates CISPR 11/32 compliance
    • MagPack technology shields inductor and IC
    • Integrated on-chip noise-filtering capacitors
  • 0.5V to 4.5V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 55mΩ dropout resistance
  • 2.25V to 5.5V input voltage range
  • 2.0MHz switching frequency
  • 7µA operating quiescent current
  • DCS-Control topology
  • Excellent transient response
  • MODE pin selectable FPWM or PSM
  • Supports 1.2V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP
  • Package options with no bondwires
    • Standard QFN, 1.95mm height
    • Shielded MagPack package, 1.95mm height
  • Create a custom design using the TPSM828303 with the WEBENCH® Power Designer

The TPSM82830x are a family of 1A, 2A, and 3A, pin-to-pin compatible, easy-to-use, synchronous, step-down, DC/DC modules with integrated inductor and EMI reduction technologies. The devices use DCS-Control topology for fast transient response with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode is for longer battery life and the forced PWM mode reduces ripple with continuous conduction in the inductor at a quasi fixed switching frequency. An internal soft-start circuit reduces inrush current and a power-good signal indicates correct output voltage. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm QFN package and in the 2.5mm × 2.6mm MagPack package.

The TPSM82830x are a family of 1A, 2A, and 3A, pin-to-pin compatible, easy-to-use, synchronous, step-down, DC/DC modules with integrated inductor and EMI reduction technologies. The devices use DCS-Control topology for fast transient response with small output capacitance. The output voltage can be set down to 0.5V with high feedback voltage accuracy of 1% over the full operating junction temperature range. A mode pin selects between power saving and forced-PWM mode. The power save mode is for longer battery life and the forced PWM mode reduces ripple with continuous conduction in the inductor at a quasi fixed switching frequency. An internal soft-start circuit reduces inrush current and a power-good signal indicates correct output voltage. HICCUP short-circuit protection combined with thermal shutdown protect device and application. The family is available in a 3.0mm × 3.0mm QFN package and in the 2.5mm × 2.6mm MagPack package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPSM828302 ACTIVE 2.25V to 5.5V, 2A low-EMI step-down module with integrated inductor in QFN and MagPack™ package Pin-to-pin compatible variant with 2-A output current
Same functionality with different pin-out to the compared device.
TPSM82823 ACTIVE 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package Module with smaller solution size
Similar functionality to the compared device.
TPS628303 ACTIVE 2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages Buck converter with same functionality and external inductor
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Module with fixed-frequency and external synchronization capability

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM828303AEVM-245 — TPSM828303A evaluation module for 3-A step-down converter module with integrated inductor

The TPSM828303AEVM-245 evaluation module (EVM) facilitates the evaluation of the TPSM828303, a 3.-A step-down power module with integrated inductor in 3.0 x 3.0 x 2.0 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. Based on the DCS-control (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM828303PEVM-058 — TPSM828303P evaluation module

The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, a 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack™ package. The TPSM828303P evaluation module (EVM) is simple and easy to use. The EVM regulates the output voltage to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM828303 PSpice Encrypted Transient Model

SLVME78.ZIP (1850 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDS) 9 Ultra Librarian
QFN-FCMOD (VCB) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos