Home Power management DC/DC switching regulators DC/DC converters

TPS62860

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.75 Vout (max) (V) 1.9875 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Soft Start Adjustable, VID Interface Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000023 Duty cycle (max) (%) 100 Sector Wearables
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.75 Vout (max) (V) 1.9875 Vout (min) (V) 0.4 Features Adaptive/Dynamic Voltage Scaling, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Soft Start Adjustable, VID Interface Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000023 Duty cycle (max) (%) 100 Sector Wearables
DSBGA (YCH) 8 0.98 mm² (1.4 mm × 0.7 mm)
  • 2.3µA operating quiescent current
  • Up to 4MHz switching frequency
  • 1% output voltage accuracy
  • DVS output from
    • 0.4V to 1.9875V (12.5mV steps)
  • I2C user interface to adjust
    • Output voltage presets
    • Ramp speed
  • VSEL pin to toggle output voltage during operation
  • Power-good indication
  • Supports < 6mm² design size
  • Supports < 0.6mm design height
  • Tiny, 8-pin, 0.35mm pitch WCSP package
  • Optimized pinout to support 0201 components
  • 2.3µA operating quiescent current
  • Up to 4MHz switching frequency
  • 1% output voltage accuracy
  • DVS output from
    • 0.4V to 1.9875V (12.5mV steps)
  • I2C user interface to adjust
    • Output voltage presets
    • Ramp speed
  • VSEL pin to toggle output voltage during operation
  • Power-good indication
  • Supports < 6mm² design size
  • Supports < 0.6mm design height
  • Tiny, 8-pin, 0.35mm pitch WCSP package
  • Optimized pinout to support 0201 components

The TPS6286x devices are high-frequency, synchronous step-down converters with I2C- and VSEL-Interface. The devices provide an efficient, flexible, and high-power density point-of-load DC/DC design. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for the smallest output voltage ripple. Together, with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. With the I2C interface and a dedicated VSEL pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application. The device family is available with two VSEL pins and four factory preset voltages to allow usage without I2C interface.

The TPS6286x devices are high-frequency, synchronous step-down converters with I2C- and VSEL-Interface. The devices provide an efficient, flexible, and high-power density point-of-load DC/DC design. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for the smallest output voltage ripple. Together, with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. With the I2C interface and a dedicated VSEL pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application. The device family is available with two VSEL pins and four factory preset voltages to allow usage without I2C interface.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS62861 ACTIVE 1.75-V to 5.5-V, 1-A ultra-low IQ step-down converter with I2C/VSEL interface p2p buck converter with higher current level (1 A)
Same functionality with different pin-out to the compared device.
TPS62806 ACTIVE 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP Buck converter without I2C interface
TPS62864 ACTIVE 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package Buck converter with I2C interface and higher output current (4 A / 6 A)
TPS62800 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Buck converter without I2C interface and higher output current (1 A)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS6286x 1.75V to 5.5V Input, 0.6/1A Synchronous Step-Down Converters With I2 C/VSEL Interface datasheet (Rev. G) PDF | HTML Jan 9, 2025
Product overview Low Quiescent Current Buck Converters for Battery-Powered Wearable Applications PDF | HTML Oct 15, 2026
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML Nov 29, 2023
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML May 5, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628600EVM-109 — 5.5-V input, 0.6-A output synchronous step-down converter evaluation module with I2C interface

The TPS628600EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628600 0.6-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a programmable output of 0.4-V to 1.9875-V via I2C with 1% accuracy from input voltages betwen 1.8-V to 5.5-V. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS628601EVM-109 — 5.5-V input, 0.6-A output synchronous step-down converter evaluation module with VSEL interface

The TPS628601EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628600 0.6-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a selectable output via VSEL with 1% accuracy from input voltages betwen 1.8-V to 5.5-V. The TPS628601 is a highly (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLUC693 — TPS628610EVM GUI for Linux

Supported products & hardware
GUI for evaluation module (EVM)

SLUC694 — TPS628610EVM GUI for Windows

Supported products & hardware
GUI for evaluation module (EVM)

SLUC698 — TPS628610EVM GUI for MacOS

Supported products & hardware
Simulation model

TPS628600 PSpice Transient Model

SLUM758.ZIP (154 KB) - PSpice model
Supported products & hardware
Simulation model

TPS628601 PSpice Transient Model

SLUM764.ZIP (158 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCH) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos