Home Power management DC/DC switching regulators DC/DC converters

TPS6286A06

ACTIVE

2.4V-to-5.5V input, 6A high-frequency step-down converter

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-bias startup, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Thermal shutdown EMI features Low parasitic Hotrod packaging Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 100
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-bias startup, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Thermal shutdown EMI features Low parasitic Hotrod packaging Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 100
VQFN-HR (VBM) 13 6 mm² 3 x 2
  • 2.4V to 5.5V input voltage range
  • 8mΩ and 8mΩ internal power MOSFETs
  • 5.1µA operating quiescent current
  • 1.2MHz switching frequency
  • 100% duty cycle mode
  • 0.7% output voltage accuracy
  • Forced PWM or power save mode
  • DCS-Control topology (constant on-time)
  • FB version (TPS6286Axx) output voltage:
    • Adjustable from 0.6V to Vin
    • Fixed (by external resistor) from 0.4V to 1.6V
  • I2C version (TPS6286Bxx) with selectable:
    • Output voltage from 0.4V to 1.675V with 5mV step size
    • Power save mode or forced PWM mode
    • Hiccup or latching short-circuit protection
    • Dynamic, adaptive voltage scaling ramp speed
  • Output voltage discharge
  • Hiccup short-circuit protection
  • Power-good indicator with window comparator
  • Thermal shutdown
  • Adjustable soft start
  • –40°C to 125°C operating temperature range
  • Create a custom design using the TPS6286Axx and TPS6286Bxx with the WEBENCH Power Designer
  • 2.4V to 5.5V input voltage range
  • 8mΩ and 8mΩ internal power MOSFETs
  • 5.1µA operating quiescent current
  • 1.2MHz switching frequency
  • 100% duty cycle mode
  • 0.7% output voltage accuracy
  • Forced PWM or power save mode
  • DCS-Control topology (constant on-time)
  • FB version (TPS6286Axx) output voltage:
    • Adjustable from 0.6V to Vin
    • Fixed (by external resistor) from 0.4V to 1.6V
  • I2C version (TPS6286Bxx) with selectable:
    • Output voltage from 0.4V to 1.675V with 5mV step size
    • Power save mode or forced PWM mode
    • Hiccup or latching short-circuit protection
    • Dynamic, adaptive voltage scaling ramp speed
  • Output voltage discharge
  • Hiccup short-circuit protection
  • Power-good indicator with window comparator
  • Thermal shutdown
  • Adjustable soft start
  • –40°C to 125°C operating temperature range
  • Create a custom design using the TPS6286Axx and TPS6286Bxx with the WEBENCH Power Designer

The TPS6286Axx and TPS6286Bxx devices are high-frequency, synchronous, step-down converters, which provide an efficient, flexible, and high power-density design. At medium to heavy loads, the converters operate in pulse width modulation (PWM) mode and automatically enter power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation to minimize output voltage ripple. Together with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy is achieved. The devices feature a Power-Good signal and an adjustable soft-start feature. The devices are able to operate in 100% mode. For fault protection, the devices incorporate a HICCUP short-circuit protection as well as a thermal shutdown.

The TPS6286Axx and TPS6286Bxx devices are high-frequency, synchronous, step-down converters, which provide an efficient, flexible, and high power-density design. At medium to heavy loads, the converters operate in pulse width modulation (PWM) mode and automatically enter power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation to minimize output voltage ripple. Together with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy is achieved. The devices feature a Power-Good signal and an adjustable soft-start feature. The devices are able to operate in 100% mode. For fault protection, the devices incorporate a HICCUP short-circuit protection as well as a thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6286Axx and TPS6286Bxx 2.4V to 5.5V Input, 6A, 8A, and 10A, Synchronous Step-Down Converter in 2mm × 3mm QFN Package With FB/I2 C Interface datasheet (Rev. C) PDF | HTML 06 Jun 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS6286A06EVM-050 — TPS6286A06 evaluation module

The TPS6286AxxEVM-050 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286A06 and TPS6286A10 buck converters. The evaluation module converts 2.4V to 5.5V input voltage to a regulated 1.2V output voltage. The output current can go up to 6A for the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS6286A06 PSpice Transient Model

SLUM964.ZIP (1012 KB) - PSpice Model
Simulation model

TPS6286A06 and TPS6286A06D SIMPLIS Model (Rev. A)

SLUM961A.ZIP (2951 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (VBM) 13 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos