TPS62880-Q1
Automotive 2.7V to 6V input, 12A stackable dual-phase synchronous buck converter
TPS62880-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C TA
- –40°C to 150°C junction temperature range
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL D (SEooC)
- Input voltage range: 2.8V to 6V
- Selectable output voltage ranges for AVS / DVS
- Three ranges; Vout from 0.4V to 1.2V
- Output voltage accuracy: ±0.5%
- 7mΩ and 4.5mΩ internal power MOSFETs
- External compensation
- Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
- Forced PWM or power save mode operation
- 3.4MHz I2C-compatible interface with CRC
- Output voltage selection by I2C i/f or VSELx pins
- Optional stacked operation
- Differential remote sense
- Input and output overvoltage protection
- Thermal pre-warning and thermal shutdown
- Output discharge
- Optional spread spectrum clocking
- Power-good output with window comparator with adjustable thresholds
- Package with wettable flanks
The TPS62880-Q1, TPS62881-Q1, TPS62882-Q1, and TPS62883-Q1 are a family of pin-to-pin 12A, 20A, 24A, and 30A synchronous, dual-phase, step-down DC/DC converters. The TPS6288x-Q1 implement an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation. Dual-phase operation reduces the input and output voltage ripple and also enables the use of smaller inductors per phase. At medium to heavy loads, the devices operate in Pulse Width Modulation (PWM) mode and automatically enter discontinuous conduction mode at light load to maintain high efficiency over the entire load current range. The devices can also be forced into PWM mode operation for smallest output voltage ripple. The devices provide 0.5% DC output voltage accuracy across the recommended input voltage and temperature range. Differential remote sense allows for accurate voltage control directly at the load. The I2C compatible interface is operational as long as the supply voltage is above the UVLO threshold. The interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature warnings. Dynamic voltage scaling allows the load power consumption to adapt to the performance needs of the application. The default start-up voltage is selectable by the VSELx pins. The switching frequency is factory programmed to 2.25MHz with options for 1.5MHz, 2.5MHz, or 3MHz. The TPS6288x-Q1 can be synchronized to an external clock. Stacking allows to operate up to five devices in parallel to support a total output current of up to 150A. The PS pin along with the SYNC_OUT pin define a device as a primary or secondary device. The phase shift of the secondary devices is defined by the VSEL1 and VSEL2 pins to either 30°, 60°, 90°, or 120°. See the Device Options table for details.
Request more information
The full data sheet, simulation models and other information is available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS6288x-Q1 2.8V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I2 C Interface datasheet (Rev. B) | PDF | HTML | 14 Jan 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62883EVM-010 — TPS62883 evaluation module
TPS6288X-Q1-DESIGN — TPS62883-Q1 design resources
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RAD) | 25 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.