Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS62882-Q1

ACTIVE

Automotive 2.7V to 6V input, 24A stackable dual-phase synchronous buck converter

Product details

Rating Automotive Topology Buck Iout (max) (A) 24 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.2 Vout (min) (V) 0.4 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, Thermal shutdown, UVLO, Wettable flanks package Control mode DCS-Control Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
Rating Automotive Topology Buck Iout (max) (A) 24 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.2 Vout (min) (V) 0.4 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, Thermal shutdown, UVLO, Wettable flanks package Control mode DCS-Control Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
VQFN-HR (RAD) 25 20 mm² 5 x 4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D (SEooC)
  • Input voltage range: 2.8V to 6V
  • Selectable output voltage ranges for AVS / DVS
    • Three ranges; Vout from 0.4V to 1.2V
  • Output voltage accuracy: ±0.5%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • External compensation
  • Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
  • Forced PWM or power save mode operation
  • 3.4MHz I2C-compatible interface with CRC
  • Output voltage selection by I2C i/f or VSELx pins
  • Optional stacked operation
  • Differential remote sense
  • Input and output overvoltage protection
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator with adjustable thresholds
  • Package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D (SEooC)
  • Input voltage range: 2.8V to 6V
  • Selectable output voltage ranges for AVS / DVS
    • Three ranges; Vout from 0.4V to 1.2V
  • Output voltage accuracy: ±0.5%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • External compensation
  • Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
  • Forced PWM or power save mode operation
  • 3.4MHz I2C-compatible interface with CRC
  • Output voltage selection by I2C i/f or VSELx pins
  • Optional stacked operation
  • Differential remote sense
  • Input and output overvoltage protection
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator with adjustable thresholds
  • Package with wettable flanks

The TPS62880-Q1, TPS62881-Q1, TPS62882-Q1, and TPS62883-Q1 are a family of pin-to-pin 12A, 20A, 24A, and 30A synchronous, dual-phase, step-down DC/DC converters. The TPS6288x-Q1 implement an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation. Dual-phase operation reduces the input and output voltage ripple and also enables the use of smaller inductors per phase. At medium to heavy loads, the devices operate in Pulse Width Modulation (PWM) mode and automatically enter discontinuous conduction mode at light load to maintain high efficiency over the entire load current range. The devices can also be forced into PWM mode operation for smallest output voltage ripple. The devices provide 0.5% DC output voltage accuracy across the recommended input voltage and temperature range. Differential remote sense allows for accurate voltage control directly at the load. The I2C compatible interface is operational as long as the supply voltage is above the UVLO threshold. The interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature warnings. Dynamic voltage scaling allows the load power consumption to adapt to the performance needs of the application. The default start-up voltage is selectable by the VSELx pins. The switching frequency is factory programmed to 2.25MHz with options for 1.5MHz, 2.5MHz, or 3MHz. The TPS6288x-Q1 can be synchronized to an external clock. Stacking allows to operate up to five devices in parallel to support a total output current of up to 150A. The PS pin along with the SYNC_OUT pin define a device as a primary or secondary device. The phase shift of the secondary devices is defined by the VSEL1 and VSEL2 pins to either 30°, 60°, 90°, or 120°. See the Device Options table for details.

The TPS62880-Q1, TPS62881-Q1, TPS62882-Q1, and TPS62883-Q1 are a family of pin-to-pin 12A, 20A, 24A, and 30A synchronous, dual-phase, step-down DC/DC converters. The TPS6288x-Q1 implement an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation. Dual-phase operation reduces the input and output voltage ripple and also enables the use of smaller inductors per phase. At medium to heavy loads, the devices operate in Pulse Width Modulation (PWM) mode and automatically enter discontinuous conduction mode at light load to maintain high efficiency over the entire load current range. The devices can also be forced into PWM mode operation for smallest output voltage ripple. The devices provide 0.5% DC output voltage accuracy across the recommended input voltage and temperature range. Differential remote sense allows for accurate voltage control directly at the load. The I2C compatible interface is operational as long as the supply voltage is above the UVLO threshold. The interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature warnings. Dynamic voltage scaling allows the load power consumption to adapt to the performance needs of the application. The default start-up voltage is selectable by the VSELx pins. The switching frequency is factory programmed to 2.25MHz with options for 1.5MHz, 2.5MHz, or 3MHz. The TPS6288x-Q1 can be synchronized to an external clock. Stacking allows to operate up to five devices in parallel to support a total output current of up to 150A. The PS pin along with the SYNC_OUT pin define a device as a primary or secondary device. The phase shift of the secondary devices is defined by the VSEL1 and VSEL2 pins to either 30°, 60°, 90°, or 120°. See the Device Options table for details.

Download View video with transcript Video
Request more information

The full data sheet, simulation models and other information is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS6288x-Q1 2.8V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I2 C Interface datasheet (Rev. B) PDF | HTML 14 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62883EVM-010 — TPS62883 evaluation module

The TPS62883 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPS6288x-Q1 dual-phase buck converters, which are intended for automotive applications. The EVM converts 2.7V to 6V input voltage to a regulated 0.75V output voltage with (...)
Design tool

TPS62883-Q1-FS Functional safety documentation for TPS6288x-Q1

Functional safety compliant dual phase buck converter with digital interface
Supported products & hardware

Supported products & hardware

Design tool

TPS6288X-Q1-DESIGN TPS62883-Q1 design resources

TPS62883-Q1 datasheet and design resources
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RAD) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos