TPS62A2I4-Q1
Automotive, 2.75V to 6V, 4A step-down converter in a 2.1 mm x 2.1 mm wettable-flanks QFN package
TPS62A2I4-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C TA
- Functional Safety-Capable
- Family of 1A, 2A, 3A, and 4A devices
- Input voltage range: 2.75V to 6V
- Output voltage from 0.4V to 3.6V
- Switching frequency from 1.5MHz to 4MHz
- Fast transient response with COT control
- Quasi-fixed switching frequency during steady-state operation
- 16 internal compensation settings to reduce output capacitance
- Low RDS(on) MOSFETS: 23mΩ and 15mΩ
- Minimum on-time of 30ns (maximum) at VIN = 5V
- Selectable forced PWM mode through I2C
- Programmable spread spectrum clocking
- Adjustable soft-start, soft-stop timings
- Power-good output with window comparator
- Active output discharge
- Supports programmable soft-stop feature
- I2C-compatible interface up to 1MHz
- 2.1mm × 2.1mm WQFN package with wettable flanks
The TPS62A2Ix-Q1 series are families of pin-to-pin compatible, high-efficiency, synchronous step-down DC-DC converters capable of delivering continuous output currents of 1A, 2A, 3A, and 4A. Using a constant on-time (COT) control topology, these devices provide fast transient response while maintaining quasi-fixed switching frequency operation during steady-state conditions.
To enhance loop performance, the devices offer 16 selectable internal compensation settings, enabling higher bandwidth and reducing output capacitance. Integrated low RDS(on) MOSFETs support continuous output up to 4A even at high ambient temperatures.
The switching frequency is adjustable from 1.5MHz to 4MHz and supports synchronization to an external clock. In PFM/PWM mode, the device automatically enters power-save mode at light loads to achieve high efficiency across the full load range. The device maintains the output voltage accuracy within ±0.8% in PWM mode for VOUT ≥ 0.5V. The soft-start feature provides controlled power-up and limits inrush current, while the soft-stop feature enables coordinated power-down sequencing.
Request more information
The full data sheet and additional design resources are available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS62A2Ix-Q1: 2.75V to 6V Input, 1A, 2A, 3A, 4A Automotive, Fast Transient, Synchronous Step-Down Converters With I2C Interface datasheet | PDF | HTML | 23 Dec 2025 |
| Functional safety information | TPS62A2I4-Q1 Functional Safety, FIT Rate, FMD and Pin FMA | PDF | HTML | 19 Dec 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62A204QEVM-116 — TPS62A204-Q1 evaluation module
TPS62A2I4QEVM-156 — TPS62A2I4-Q1 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN-FCRLF (RZX) | 13 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.