Home Power management DC/DC switching regulators DC/DC converters

TPS630250

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.6 Vout (min) (V) 2.5 Switch current limit (typ) (A) 4 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.6 Vout (min) (V) 2.5 Switch current limit (typ) (A) 4 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
DSBGA (YFF) 20 3.96 mm² (— mm × — mm) VQFN-HR (RNC) 14 7.5 mm² (2.5 mm × 3 mm)
  • Real Buck or Boost Operation with Automatic and
    Seamless Transition Between Buck and Boost
    Operation
  • 2.3 V to 5.5 V input voltage range
  • 2 A Continuous Output Current : VIN≥ 2.5 V,
    VOUT= 3.3 V
  • Adjustable and Fixed Output Voltage
  • Efficiency up to 95% in Buck or Boost Mode and
    up to 97% when VIN=VOUT
  • 2.5MHz Typical Switching Frequency
  • 35-µA Operating Quiescent Current
  • Integrated Soft Start
  • Power Save Mode
  • True Shutdown Function
  • Output Capacitor Discharge Function
  • Over-Temperature Protection and Over-Current
    Protection
  • Wide Capacitance Selection
  • Small 1.766 mm × 2.086 mm, 20-pin WCSP and
    2.5 mm × 3 mm, 14-pin Hot Rod
  • Real Buck or Boost Operation with Automatic and
    Seamless Transition Between Buck and Boost
    Operation
  • 2.3 V to 5.5 V input voltage range
  • 2 A Continuous Output Current : VIN≥ 2.5 V,
    VOUT= 3.3 V
  • Adjustable and Fixed Output Voltage
  • Efficiency up to 95% in Buck or Boost Mode and
    up to 97% when VIN=VOUT
  • 2.5MHz Typical Switching Frequency
  • 35-µA Operating Quiescent Current
  • Integrated Soft Start
  • Power Save Mode
  • True Shutdown Function
  • Output Capacitor Discharge Function
  • Over-Temperature Protection and Over-Current
    Protection
  • Wide Capacitance Selection
  • Small 1.766 mm × 2.086 mm, 20-pin WCSP and
    2.5 mm × 3 mm, 14-pin Hot Rod

The TPS63025x are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 2 A in boost mode and as high as 4 A in buck mode. The maximum average current in the switches is limited to a typical value of 4 A. The TPS63025x regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm × 2.086mm and 14-pin HotRod package measuring 2.5 mm × 3mm.

The TPS63025x are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 2 A in boost mode and as high as 4 A in buck mode. The maximum average current in the switches is limited to a typical value of 4 A. The TPS63025x regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm × 2.086mm and 14-pin HotRod package measuring 2.5 mm × 3mm.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS63024 ACTIVE High Efficiency 1.5A Single Inductor Buck-Boost Converter Pin-compatible device with lower output current (3-A switch).
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device.
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet High Current Single Inductor Buck-Boost Converter datasheet (Rev. B) Jun 16, 2014
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) Aug 4, 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML Jun 9, 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML Jun 9, 2021
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) Jul 9, 2018
Application note TPS630250 Pin FMEA Sep 30, 2016
Technical article Small, efficient buck-boost for portable industrial equipment PDF | HTML Dec 2, 2015
Application note Low-power TEC driver Nov 18, 2014
User guide TPS63025xEVM-553 Apr 25, 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter Dec 5, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Dynamically Adjustable Output Using the TPS63000 Aug 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS630250EVM-553 — TPS630250 DSBGA evaluation module 4-A switch buck-boost regulator

The TPS63025xEVM-553 enables test and evaluation of the Texas Instruments’ TPS63025 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63025x devices are high efficient, low quiescent current devices in buck-boost topology. They are suitable for applications where the input (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS630250EVM-668 — TPS630250 QFN 4A Switch Buck-Boost Regulator Evaluation Module

The TPS630250EVM-668 enables test and evaluation of the Texas Instruments' TPS630250 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63025x devices are highly efficient, low quiescent current devices in buck-boost topology. They are suitable for applications where the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS630250 TINA Startup Transient Refernce Design

SNVM685.TSC (1519 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS630250 TINA Steady State Transient Refernce Design

SNVM686.TSC (1502 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS630250 TINA Transient Model

SNVM687.ZIP (54 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

Unencrypted TPS630250 PSpice Transient Model Package (Rev. C)

SLVMA98C.ZIP (84 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 20 Ultra Librarian
VQFN-HR (RNC) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos