Home Power management DC/DC switching regulators DC/DC converters

TPS631000

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.3 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.9 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.3 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.9 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.3V output voltage range (adjustable)
  • High output current capability, 3A peak switch current
    • 2A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Power save mode
  • 150mV load-step response at a 1A current step
  • Peak current buck-boost mode architecture
    • Seamless mode transition with < 20mV output ripple
    • Forward and reverse current operation
    • Start-up into prebiased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small design size
    • Small 1µH inductor
    • Works with one 0805 output capacitor over the full VOUT range
  • Create a custom design using the TPS631000 with the WEBENCH Power Designer
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.3V output voltage range (adjustable)
  • High output current capability, 3A peak switch current
    • 2A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Power save mode
  • 150mV load-step response at a 1A current step
  • Peak current buck-boost mode architecture
    • Seamless mode transition with < 20mV output ripple
    • Forward and reverse current operation
    • Start-up into prebiased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small design size
    • Small 1µH inductor
    • Works with one 0805 output capacitor over the full VOUT range
  • Create a custom design using the TPS631000 with the WEBENCH Power Designer

The TPS631000 is a constant frequency peak current mode control buck-boost converter. The device has a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range. The TPS631000 provides a power supply design for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631000 automatically operates in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode power enable the highest efficiency for light to no-load conditions.

The TPS631000 offers a very small design size with a 1.2mm × 2.1mm SOT-583 package, a 1µH inductor, and one 0805 output capacitor.

The TPS631000 is a constant frequency peak current mode control buck-boost converter. The device has a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range. The TPS631000 provides a power supply design for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631000 automatically operates in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode power enable the highest efficiency for light to no-load conditions.

The TPS631000 offers a very small design size with a 1.2mm × 2.1mm SOT-583 package, a 1µH inductor, and one 0805 output capacitor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS63901 ACTIVE 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package Lower IQ and smaller size, with adjustable current limit
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter TPS631010 has smaller WCSP package and wider output voltage range
TPS631013 ACTIVE 1.6-V to 5.5-V input voltage 1.5-A buck-boost converter with I2C in WCSP Similar specification, but non-I2C with SOT package
TPS631011 ACTIVE 1.5-A output current buck-boost converter Similar specification, but non-I2C with SOT package
TPSM83100 ACTIVE 1.5A high-efficiency buck-boost module with integrated inductor Module version featuring an integrated inductor
TPS63810 ACTIVE 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling With I2C and larger current capability

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS631000 1.5A Output Current, High-Power Density Buck-Boost Converter datasheet (Rev. C) PDF | HTML Aug 14, 2026
Application note Power Rails Design for Battery Powered Camera and Video Doorbell PDF | HTML May 25, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS631000EVM — TPS631000 high power density buck-boost converter evaluation module

The TPS631000 is a constant frequency peak current mode control buck-boost converter. The device has typical 2.9-A peak current limit and input voltage range of 1.6 V to 5.5 V. The TPS631000 provides a power supply solution for system pre-regulator and voltage stabilizer.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS631000 Encrypted PSPICE Model

SLVMDV2.ZIP (528 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos