Home Power management DC/DC switching regulators DC/DC converters

TPS63050

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Switch current limit (typ) (A) 1 Features Adjustable current limit, Enable, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000043 Duty cycle (max) (%) 100 Sector Test & measurement
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Switch current limit (typ) (A) 1 Features Adjustable current limit, Enable, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000043 Duty cycle (max) (%) 100 Sector Test & measurement
DSBGA (YFF) 12 2.52000000000000018 mm² (— mm × — mm) VQFN-HR (RMW) 12 6.25 mm² (2.5 mm × 2.5 mm)
  • Real buck or boost with seamless transition between buck and boost mode
  • 2.5 V to 5.5 V Input voltage range
  • 0.5-A Continuous output current: VIN ≥ 2.5 V,
    VOUT = 3.3 V
  • Adjustable and fixed output voltage version
  • Efficiency > 90% in boost mode and > 95% in buck mode
  • 2.5-MHz Typical switching frequency
  • Adjustable average input current limit
  • Adjustable soft-start time
  • Device quiescent current < 60 µA
  • Automatic power save mode or forced PWM mode
  • Load disconnect during shutdown
  • Overtemperature protection
  • Small 1.6mm x 1.2mm, 12-pin WCSP and 2.5mm x 2.5mm 12-pin HotRod™ QFN package
  • Create a custom design using the:
  • Real buck or boost with seamless transition between buck and boost mode
  • 2.5 V to 5.5 V Input voltage range
  • 0.5-A Continuous output current: VIN ≥ 2.5 V,
    VOUT = 3.3 V
  • Adjustable and fixed output voltage version
  • Efficiency > 90% in boost mode and > 95% in buck mode
  • 2.5-MHz Typical switching frequency
  • Adjustable average input current limit
  • Adjustable soft-start time
  • Device quiescent current < 60 µA
  • Automatic power save mode or forced PWM mode
  • Load disconnect during shutdown
  • Overtemperature protection
  • Small 1.6mm x 1.2mm, 12-pin WCSP and 2.5mm x 2.5mm 12-pin HotRod™ QFN package
  • Create a custom design using the:

The TPS6305x family of devices is a high efficiency, low quiescent-current buck-boost converter, suitable for applications where the input voltage is higher or lower than the output.

Continuous output current can go as high as 500 mA in boost mode and as high as 1 A in buck mode. The maximum average current in the switches is limited to a typical value of 1 A. The TPS6305x family of devices regulate the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage, ensuring seamless transition between modes.

The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain the highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range.

The PFM/PWM pin allows the user to select between automatic-PFM/PWM mode operation and forced-PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 12-pin DSBGA and in a 12-pin HotRod package.

The TPS6305x family of devices is a high efficiency, low quiescent-current buck-boost converter, suitable for applications where the input voltage is higher or lower than the output.

Continuous output current can go as high as 500 mA in boost mode and as high as 1 A in buck mode. The maximum average current in the switches is limited to a typical value of 1 A. The TPS6305x family of devices regulate the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage, ensuring seamless transition between modes.

The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain the highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range.

The PFM/PWM pin allows the user to select between automatic-PFM/PWM mode operation and forced-PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 12-pin DSBGA and in a 12-pin HotRod package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device.
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.
TPS63030 ACTIVE High Efficient Single Inductor Buck-Boost Converter with 1-A Switches Extended input voltage range (down to 1.8 V).

Technical documentation

No results found. Please clear your search and try again.
View all 20
Top documentation Type Title Format options Date
* Data sheet TPS6305x Single Inductor Buck-Boost With 1-A Switches and Adjustable Soft Start datasheet (Rev. D) PDF | HTML May 11, 2017
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) Aug 4, 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML Jun 9, 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML Jun 9, 2021
Application note Improving Load Transient Response for Controlled Loads Sep 12, 2019
Application brief Buck-boost Converter Battery Life Time Estimation for Wireless Network Cameras (Rev. A) May 28, 2019
Application brief Buck-Boost Converters Solving Power Challenges in Optical Modules May 13, 2019
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) Jul 9, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note High Efficiency Battery Powered High Brightness LED Driver Using the TPS63000 Mar 31, 2016
Technical article Small, efficient buck-boost for portable industrial equipment PDF | HTML Dec 2, 2015
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter Dec 5, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006
Application note Dynamically Adjustable Output Using the TPS63000 Aug 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63050EVM-180 — TPS63050 DSBGA Buck-Boost Regulator Evaluation Module

The TPS63050EVM-180 is a customer evaluation module for the TPS63050. The TPS63050 is a small 1.6mm by 1.2mm, WCSP package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost the input voltage may vary from 2.5V to 5.5V while the EVM maintains the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS63050EVM-679 — TPS63050 QFN Buck-Boost Regulator Evaluation Module

The TPS63050EVM-679 is a customer evaluation module for the TPS63050. The TPS63050 is a small 2.5mm by 2.5mm, RMW package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost, the input voltage may vary from 2.5V to 5.5V while the EVM maintains the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

Unencrypted TPS63050 PSpice Transient Model Package (Rev. B)

SLVM997B.ZIP (87 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Reference design

TIDA-00725 — Wide Bandwidth Optical Front-end Reference Design

This reference design implements and measures a complete 120MHz wide bandwidth optical front end comprising a high speed transimpedance amplifier, fully differential amplifier, and high speed 14-bit 160MSPS ADC with JESD204B interface.  Hardware and software are provided to evaluate the (...)

Supported products & hardware
Reference design

TIDA-00822 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

This reference design discusses the use and performance of the Digital Variable-Gain high-speed amplifier, the LMH6401, to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)

Supported products & hardware
Reference design

TIDA-00823 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Supported products & hardware
Reference design

TIDA-00886 — Low Power RF PLL-Synthesizer Operating From a Single Cell Battery Reference Design

The TIDA-00886 consists of the LMX2571,  high-performance, wideband PLLatinum™ low-power RF synthesizer, powered by a single cell battery using TPS63050 a DC-DC buck-boost converter.  The TIDA-00886 shows that the DC-DC buck-boost converter has a small to negligible effect on (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 12 Ultra Librarian
VQFN-HR (RMW) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos