Home Power management DC/DC switching regulators DC/DC converters

TPS63070

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 16 Vin (min) (V) 2 Vout (max) (V) 5, 9 Vout (min) (V) 2.5, 5 Switch current limit (typ) (A) 3.6 Features Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification, USB C/PD compatible, UVLO fixed, Voltage Margining Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100 Sector Test & measurement
Rating Catalog Topology Buck-Boost Vin (max) (V) 16 Vin (min) (V) 2 Vout (max) (V) 5, 9 Vout (min) (V) 2.5, 5 Switch current limit (typ) (A) 3.6 Features Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification, USB C/PD compatible, UVLO fixed, Voltage Margining Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100 Sector Test & measurement
VQFN-HR (RNM) 15 7.5 mm² (3 mm × 2.5 mm)
  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package
  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over a wide load current range. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5 mm x 3 mm QFN package.

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over a wide load current range. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5 mm x 3 mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
TPS63060 ACTIVE 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Input current limited is 2 A which is smaller than TPS63070 at 3.6 A
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher Iout
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better power efficiency, higher VIN, higher VOUT and higher IOUT
TPS552872 ACTIVE 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter
TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet TPS63070 2-V to 16-V Buck-Boost Converter With 3.6-A Switch Current datasheet (Rev. B) PDF | HTML Sep 2, 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) Aug 4, 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML Jun 9, 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML Jun 9, 2021
Application note Improving Load Transient Response for Controlled Loads Sep 12, 2019
Application brief Buck-boost Converter Battery Life Time Estimation for Wireless Network Cameras (Rev. A) May 28, 2019
Application brief Precise Delayed Start-up with Precise Threshold Enable-pin Apr 15, 2019
Application brief How to use VSEL function of TPS63070 Feb 4, 2019
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) Jul 9, 2018
Test report PMP9796 5V Low-Power TEC Driver Reference Design Sep 6, 2016
Application note High-Efficiency Backup Power Supply Dec 11, 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter Dec 5, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006
Application note Dynamically Adjustable Output Using the TPS63000 Aug 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS630702EVM — TPS630702 2-V to 16-V buck-boost converter with 3.6-A switch current evaluation module

The TPS630702EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS630702 Buck-Boost Converter. The TPS630702EVM uses the TPS630702; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL pin. The EVM operates (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS63070EVM-693 — TPS63070 Buck-Boost Converter Evaluation Module

The TPS63070EVM-693 is designed to help the users easily evaluate and test the operation and functionality of the TPS63070 Buck-Boost Converter. The TPS63070EVM-693 uses the TPS63070 adjustable version; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS63070 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBP8A.ZIP (86 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC762 — TPS63070 VSEL Calculator

Supported products & hardware
Calculation tool

SLVC808 — Battery Lifetime Estimator

Supported products & hardware
Reference design

PMP9796 — 5V, Low-Power TEC Driver Reference Design

This reference design details a power management circuit that is capable of sourcing and sinking current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on the integrated TPS63070 buck-boost (...)
Supported products & hardware
Reference design

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNM) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos