Home Power management DC/DC switching regulators DC/DC converters

TPS631012

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 1 Switch current limit (typ) (A) 3 Features Enable, I2C, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 90
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.6 Vout (max) (V) 5.5 Vout (min) (V) 1 Switch current limit (typ) (A) 3 Features Enable, I2C, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 90
DSBGA (YBG) 8 1.752689 mm² (1.783 mm × 0.983 mm)
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.0V to 5.5V output voltage range(adjustable)
  • High output current capability, 3A peak switch current
    • 2A IOUT for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A IOUT for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Default setting of internal EN
    • TPS631012 and TPS631012X(X=1,2,3): CONVERTER_EN = 0
    • TPS631013: CONVERTER_EN = 1
  • Small solution size
    • Small 1µH inductor
    • 1.803mm × 0.905mm in WCSP
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.0V to 5.5V output voltage range(adjustable)
  • High output current capability, 3A peak switch current
    • 2A IOUT for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A IOUT for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Default setting of internal EN
    • TPS631012 and TPS631012X(X=1,2,3): CONVERTER_EN = 0
    • TPS631013: CONVERTER_EN = 1
  • Small solution size
    • Small 1µH inductor
    • 1.803mm × 0.905mm in WCSP

The TPS631012 and TPS631013 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631012 and TPS631013 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The devices offer a very small solution size in WCSP.

The TPS631012 and TPS631013 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631012 and TPS631013 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The devices offer a very small solution size in WCSP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS631013 ACTIVE 1.6-V to 5.5-V input voltage 1.5-A buck-boost converter with I2C in WCSP Similar specification with default Vout=3.3 V
TPS631011 ACTIVE 1.5-A output current buck-boost converter Similar specification as I2C version with default Vout=0 V
Same functionality with different pin-out to the compared device.
TPSM83102 ACTIVE 1.5A output current, buck-boost MicroSiP™ power module with integrated inductor with I²C Module version featuring an integrated inductor
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Non-I2C in an SOT package

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS631012 and TPS631013 1.6V to 5.5V Input Voltage 1.5A Buck-boost Converter with I2 C in Wafer Chip Scale Package datasheet (Rev. B) PDF | HTML Feb 27, 2025
Certificate TPS631012EVM-110 EU Declaration of Conformity (DoC) Jun 19, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS631012EVM — TPS631012 evaluation module for 1.6-V to 5.5-V buck-boost converter

The TPS631012 is a high-efficiency synchronous buck-boost converter with an output voltage set to 3.3 V. The evaluation module is designed to help users easily evaluate and test the operation and functionality of the TPS631012 buck-boost converter.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos