Home Power management DC/DC switching regulators DC/DC converters

TPS65235

ACTIVE

LNB voltage regulator with I2C interface

Product details

Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 20 Vout (min) (V) 11 Switch current limit (typ) (A) 3 Features Adjustable current limit, I2C, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 78
Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 20 Vout (min) (V) 11 Switch current limit (typ) (A) 3 Features Adjustable current limit, I2C, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 78
WQFN (RUK) 20 9 mm² 3 x 3
  • Complete integrated solution for LNB and I2C interface
  • DiSEqC 2.x and DiSEqC 1.x compatible
  • Supports 5-V, 12-V, and 15-V power rail
  • Up to 1000-mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Boost converter with 140-mΩ low Rds(on) internal power switch
  • Boost switching frequency 1-MHz or 500-kHz selectable
  • Dedicated enable pin for non-I2C application
  • Low drop output LDO with push-pull output stage for VLNB output
  • Built-in accurate 22-kHz tone generator and external tone input support
  • Supports both external 44-kHz and 22-kHz tone input
  • Adjustable soft-start and 13-V to 18-V voltage transition time
  • 650 mV to 750-mV, 22-kHz tone amplitude selection
  • I2C registers accessible with EN low
  • Short circuit dynamic protection
  • Diagnostics for output voltage level, DiSEqC tone input and output, current level, and cable connection
  • Thermal protection available
  • 20-lead WQFN 3-mm × 3-mm (RUK) package
  • Complete integrated solution for LNB and I2C interface
  • DiSEqC 2.x and DiSEqC 1.x compatible
  • Supports 5-V, 12-V, and 15-V power rail
  • Up to 1000-mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Boost converter with 140-mΩ low Rds(on) internal power switch
  • Boost switching frequency 1-MHz or 500-kHz selectable
  • Dedicated enable pin for non-I2C application
  • Low drop output LDO with push-pull output stage for VLNB output
  • Built-in accurate 22-kHz tone generator and external tone input support
  • Supports both external 44-kHz and 22-kHz tone input
  • Adjustable soft-start and 13-V to 18-V voltage transition time
  • 650 mV to 750-mV, 22-kHz tone amplitude selection
  • I2C registers accessible with EN low
  • Short circuit dynamic protection
  • Diagnostics for output voltage level, DiSEqC tone input and output, current level, and cable connection
  • Thermal protection available
  • 20-lead WQFN 3-mm × 3-mm (RUK) package

Designed for analog and digital satellite receivers, the TPS65235 is a monolithic voltage regulator with I2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. It offers a complete solution with minimum component count, low power dissipation together with simple design and I2C standard interface.

TPS65235 features high power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1 MHz or 500 kHz selectable switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65235 provides multiple ways to generate the 22 kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

TPS65235 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.

Designed for analog and digital satellite receivers, the TPS65235 is a monolithic voltage regulator with I2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. It offers a complete solution with minimum component count, low power dissipation together with simple design and I2C standard interface.

TPS65235 features high power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1 MHz or 500 kHz selectable switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65235 provides multiple ways to generate the 22 kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

TPS65235 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS65235-1 ACTIVE LNB voltage regulator with I2C interface in FCCM mode Same functionality, pin-to-pin but with a few different features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS65235 LNB Voltage Regulator With I2C Interface datasheet (Rev. D) PDF | HTML 26 May 2021
Application note DiSEqC™ 2.x Filter Optimization PDF | HTML 11 May 2021
Application note LNB design considerations on TPS65233, TPS65235 25 Sep 2017
Application note DiSEqC™ Protocol and LNB Voltage Regulator TPS65235 for Satellite STB/TV 14 Dec 2016
User guide Evaluation Module for the TPS65235 LNB Voltage Regulator With I2C Interface 26 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65235EVM-694 — TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC2.x

The TPS65235EVM-694 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235 for DisEqC2.x application. The EVM contains input and output connectors as well as control jumpers to easily evaluate the device features. Compared with TPS65235EVM-747, the (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS65235EVM-747 — TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x

The TPS65235EVM-PWR747 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235 for DisEqC1.x application. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. The TPS65235 is a monolithic voltage regulator (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC651 TPS65235EVM GUI

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS65235 LNB voltage regulator with I2C interface
Hardware development
Evaluation board
  • TPS65235EVM-694 TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC2.x
  • TPS65235EVM-747 TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos