Home Power management Linear & low-dropout (LDO) regulators

TPS7A61-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS7E67-Q1 ACTIVE Automotive 300mA, 40V, ultra-low-IQ, low-dropout voltage regulator with enable and power good Wider output voltage, lower quiescent current and smaller package options

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Features Enable, Power good Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Features Enable, Power good Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 5 66.726 mm² (6.6 mm × 10.11 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when ENABLE = low
  • 3.3-V and 5-V fixed output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low-input-voltage tracking
  • Thermally enhanced power packages:
    • 5-pin TO-263 (KTT, D2PAK)
    • 5-pin TO-252 (KVU, DPAK)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when ENABLE = low
  • 3.3-V and 5-V fixed output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low-input-voltage tracking
  • Thermally enhanced power packages:
    • 5-pin TO-263 (KTT, D2PAK)
    • 5-pin TO-252 (KVU, DPAK)

The TPS7A60-Q1 and TPS7A61-Q1 comprise a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 25 µA in light-load applications. These devices feature integrated overcurrent protection and are designed to achieve stable operation even with low-ESR ceramic capacitors. Power-on-reset delay is implemented during device start-up to indicate that the output voltage is stable and in regulation. The power-on-reset delay is fixed (250 µs typical), and can also be programmed by an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. Because of these features, these devices are well-suited in power supplies for various automotive applications.



The TPS7A60-Q1 and TPS7A61-Q1 comprise a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 25 µA in light-load applications. These devices feature integrated overcurrent protection and are designed to achieve stable operation even with low-ESR ceramic capacitors. Power-on-reset delay is implemented during device start-up to indicate that the output voltage is stable and in regulation. The power-on-reset delay is fixed (250 µs typical), and can also be programmed by an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. Because of these features, these devices are well-suited in power supplies for various automotive applications.



Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7B87-Q1 ACTIVE Automotive 500-mA, 40-V, low dropout (LDO) regulator with power good TO-252 and HSOIC package options with power good and delay and better transient response

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7A6x-Q1 300-mA, 40-V Low-Dropout Regulator With 25-µA Quiescent Current datasheet (Rev. J) PDF | HTML Feb 11, 2020
Product overview Low Quiescent Current LDOs for Battery Connected Automotive Systems (Rev. A) PDF | HTML Apr 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A6150 PSpice Transient Model

SLVM555.ZIP (20 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos