Home Power management DC/DC switching regulators DC/DC converters

TPS7H4002-SP

ACTIVE

TPS7H4002-SP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.3 Vout (min) (V) 0.804 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.3 Vout (min) (V) 0.804 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0025 Duty cycle (max) (%) 100
CFP (HKH) 20 93.726 mm² (— mm × — mm) DIESALE (KGD) See data sheet
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm2/mg
  • Peak efficiency: 96.9% (VO = 2.5 V)
  • Integrated 50-mΩ and 35-mΩ MOSFETs
  • Power rail: 3 to 5.5 V on VIN
  • 3-A maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • SYNC pin can be configured as a 500-kHz output for primary-secondary applications
  • 0.807-V ±1.5% voltage reference over temperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-pin ultra-small, thermally-enhanced ceramic flatpack package (HKH) for space applications
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm2/mg
  • Peak efficiency: 96.9% (VO = 2.5 V)
  • Integrated 50-mΩ and 35-mΩ MOSFETs
  • Power rail: 3 to 5.5 V on VIN
  • 3-A maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • SYNC pin can be configured as a 500-kHz output for primary-secondary applications
  • 0.807-V ±1.5% voltage reference over temperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-pin ultra-small, thermally-enhanced ceramic flatpack package (HKH) for space applications

The TPS7H4002-SP is a radiation hardened, 5.5-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and by integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, which reduces the inductor footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS7H4002-SP can be configured in primary-secondary mode for parallel operation.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.

The TPS7H4002-SP is a radiation hardened, 5.5-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and by integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, which reduces the inductor footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS7H4002-SP can be configured in primary-secondary mode for parallel operation.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS50601A-SP ACTIVE Radiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter 6-A Radiation-hardened-assured (RHA) option in ceramic package.
TPS7H4001-SP ACTIVE Radiation-hardened, QML-P and QML-V, 3V to 7V input 18A synchronous step-down converter 18-A product has the ability to parallel devices together to scale the solution up to 72 A.

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet TPS7H4002-SP Radiation-Hardness-Assured 3-V to 5.5-V Input, 3-A Synchronous Step Down Converter datasheet (Rev. B) PDF | HTML Jan 24, 2022
* Radiation & reliability report TPS7H4002-SP Total Ionizing Dose (TID) (Rev. A) Aug 31, 2021
* Radiation & reliability report TPS7H4002-SP Neutron Displacement Damage (NDD) Characterization Jul 28, 2021
* Radiation & reliability report Single-Event Effects Test Report of the TPS7H4002-SP Sync Step-Down Converter Jun 10, 2021
* SMD TPS7H4002-SP SMD 5962-20210 Sep 2, 2021
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML Nov 5, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML Sep 29, 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML May 2, 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application brief Why Radiation Hardness Matters for Point-of-Load Converters PDF | HTML Jan 13, 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4002EVM-CVAL — TPS7H4002-SP evaluation module for 3-A, 3-V to 5.5-V input, synchronous step-down converter

The TPS7H4002EVM-CVAL demonstrates how the radiation-hardened TPS7H4002-SP buck converter provides a regulated power rail capable of load current up to 3 A to support typical space-grade power-managemnet applications.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H4002-SP PSpice Model

SLVMDO0.ZIP (26 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H4002-SP PSpice Transient Model

SLVMDO1.ZIP (42 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBH9 — TPS7H4002-SP Buck Converter Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (HKH) 20 Ultra Librarian
DIESALE (KGD) Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos