Home Power management DC/DC switching regulators DC/DC controllers
NEW

TPS7H5101-SEP

PREVIEW

TPS7H5101-SEP

PREVIEW

Product details

Rating Space Topology Buck, Multiphase Vin (max) (V) 16 Vin (min) (V) -0.3 Vout (max) (V) 2.75 Vout (min) (V) 0 Control mode D-CAP+ Features Adjustable current limit, Differential Remote Sense, PMBus, Power good, Voltage Margining Iq (typ) (A) 0.006 Number of phases 2 Operating temperature range (°C) -55 to 125
Rating Space Topology Buck, Multiphase Vin (max) (V) 16 Vin (min) (V) -0.3 Vout (max) (V) 2.75 Vout (min) (V) 0 Control mode D-CAP+ Features Adjustable current limit, Differential Remote Sense, PMBus, Power good, Voltage Margining Iq (typ) (A) 0.006 Number of phases 2 Operating temperature range (°C) -55 to 125
TSSOP (DBT) 30 49.92 mm² (7.8 mm × 6.4 mm)
  • Total ionizing dose (TID) characterized up to 50krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 43MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 43MeV-cm2/mg
  • D-CAP+ control and droop regulation for optimal load response
  • Single or dual phase operation with single device
  • Support for DrMOS and GaN power stages
  • 0.5V to 2.5V nominal output voltage
  • ±1% reference voltage accuracy
  • Differential remote sensing
  • Configurable switching frequency from 200kHz to 800kHz
  • PMBus interface at 100kHz to support:
    • ±10% voltage margining
    • On and off command
    • Packet error checking (PEC) for robust SET performance
  • Available in military temperature range (–55°C to 125°C)
  • Package is outgas tested per ASTM E595
  • Total ionizing dose (TID) characterized up to 50krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 43MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 43MeV-cm2/mg
  • D-CAP+ control and droop regulation for optimal load response
  • Single or dual phase operation with single device
  • Support for DrMOS and GaN power stages
  • 0.5V to 2.5V nominal output voltage
  • ±1% reference voltage accuracy
  • Differential remote sensing
  • Configurable switching frequency from 200kHz to 800kHz
  • PMBus interface at 100kHz to support:
    • ±10% voltage margining
    • On and off command
    • Packet error checking (PEC) for robust SET performance
  • Available in military temperature range (–55°C to 125°C)
  • Package is outgas tested per ASTM E595

The TPS7H5101 is a dual phase D-CAP+ buck controller. The controller is optimized for high current, point of load power delivery due to the advanced control features of the D-CAP+ architecture which support a fast transient response with low output capacitance and high efficiency. The output capacitance can further be minimized through both the use of droop regulation and by utilizing the configurable undershoot reduction (USR) feature.

Single or dual phase operation is possible with a single controller, thereby enabling power stage optimization for different current levels.

Multiple configuration options are possible with this controller. PMBus provides the option to enable or disable the controller along with dynamically change the output voltage ±10% (voltage margining). Additional features include differential remote sensing for accurate voltage regulation and configurable compensation for an optimized control loop.

The TPS7H5101 is a dual phase D-CAP+ buck controller. The controller is optimized for high current, point of load power delivery due to the advanced control features of the D-CAP+ architecture which support a fast transient response with low output capacitance and high efficiency. The output capacitance can further be minimized through both the use of droop regulation and by utilizing the configurable undershoot reduction (USR) feature.

Single or dual phase operation is possible with a single controller, thereby enabling power stage optimization for different current levels.

Multiple configuration options are possible with this controller. PMBus provides the option to enable or disable the controller along with dynamically change the output voltage ±10% (voltage margining). Additional features include differential remote sensing for accurate voltage regulation and configurable compensation for an optimized control loop.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7H5101-SEP and TPS7H5101-SP Radiation-Hardened Dual Phase DCAP+ Controller datasheet PDF | HTML Sep 18, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H5101EVM — TPS7H5101-SEP evaluation module

The TPS7H5101-SEP evaluation module (EVM) is a dual-phase D-CAP+™ buck converter meant for high current loads at low output voltages. The controller is optimized for 80A at 0.8V for point-of-load power delivery, using two TPS7H6200-SEP devices to accomplish the power conversion. The EVM uses (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

TPS7H5101EVM-DOC-CERT — TPS7H5101EVM EU Declaration of Conformity (DoC)

TPS7H5101EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 30 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos