TPS92410
Switch-controlled, direct drive, linear controller for offline LED drivers
TPS92410
- Multiplier for Good PFC, Line Regulation, and Low THD
- VIN Range From 9.5 V to 450 V
- Compatible with Phase Dimmers
- Analog Dimming Input with LED Turn-Off
- Programmable Overvoltage Protection
- Precision 3-V Reference
- Thermal Foldback
- Thermal Shutdown
- No Inductor Required
- 13 Pin, High-Voltage, SOIC Package
The TPS92410 is an advanced linear driver with high voltage start-up intended for use in low power, offline LED lighting applications. It can be used to regulate the average LED current through LEDs in conjunction with the TPS92411 direct drive switch.
The TPS92410 features a reference voltage that can be used to set the current level as well as the thermal foldback threshold. A multiplier is included to obtain excellent power factor while maintaining good line regulation. Other features include under-voltage lockout, over-voltage protection, forward phase dimmer detection with change to constant current mode, thermal foldback, and thermal shutdown.
For all available packages, see the orderable addendum atTechnical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | Switch-Controlled, Direct Drive, Linear Controller for Offline LED Drivers datasheet | 21 Jun 2014 | |
| White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92410EVM-001 — TPS92410EVM-001 Evaluation Module
The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)
TPS92410EVM-002 — TPS92410EVM-002 Evaluation Module
The TPS92410VEVM implements a 230V linear regulator dimming solution using the TPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)
TPS92410 TINA-TI Transient Reference Design EVM_01
TPS92410 TINA-TI Transient Reference Design EVM_01 (Rev. A)
TPS92410 TINA-TI Transient Reference Design EVM_02
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01399 — 50-W, 120-V AC Offline, LED Driver, No Magnetics, Reference Design for LED General Lighting
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 13 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.