TPS92411
Floating switch for offline AC linear direct drive of LEDs with Low Ripple current
TPS92411
- High-Performance Solution for Driving LEDs from AC Mains
- Simplifies Design of Phase Dimmable LED Driver with High Power
Factor, Low Total Harmonic Distortion, and Low Current Ripple - Suitable for LED Luminaires up to 70+ W
- Input Voltage Range: 7.5 V to 100 V
- Stackable 100 V, 2-Ω MOSFET Building Block
- Controlled Switch Open and Close Transitions Minimize EMI
- Designed for use with the TPS92410 or with a Discrete
Linear Regulator - Input Undervoltage Protection
- Output Overvoltage Protection (TPS92411P)
- Low IQ: 200 µA (typ)
The TPS92411 is a 100-V floating MOSFET switch for use in offline LED lighting applications. The device is used in conjunction with a current regulator that can achieve a power factor greater than 0.9 to create a LED drive solution with low-ripple current. When properly designed, solution performance is comparable to traditional flyback, buck or boost-based AC/DC LED drivers. The approach requires no inductive components, thus saving size and cost. Slew-controlled low-frequency operation of the TPS92411 switches creates very little EMI. Detailed operation is described in the Application Information section.
Package options include SOT23-5 and PSOP-8 allowing the user to optimize for small size or scale for high power. Using the PSOP-8 package, design of LED luminaires up to 70 W or more is possible. Other features include a UVLO circuit to monitor when the device has sufficient voltage to operate properly and over-voltage protection (TPS92411P).
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TPS92411x Floating Switch for Offline AC Linear Direct Drive of LEDs with Low Ripple Current datasheet (Rev. B) | PDF | HTML | 28 Apr 2014 |
| White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92410EVM-001 — TPS92410EVM-001 Evaluation Module
The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)
TPS92410EVM-002 — TPS92410EVM-002 Evaluation Module
The TPS92410VEVM implements a 230V linear regulator dimming solution using the TPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase (...)
TPS92411EVM-001 — TPS92411 Floating Switch evaluation board module for 120VAC Linear Direct Drive of LEDs
The TPS92411EVM-001 implements a 120VAC, 12W, phase dimmable light engine with high power factor and low LED current ripple on a single-sided metal core printed circuit board (MCPCB). The included LED drive circuit is comprised of a high voltage linear regulator and TPS92411 floating switches (...)
TPS92411EVM-002 — TPS92411 Floating Switch evaluation board module for 230VAC Linear Direct Drive of LEDs
The TPS92411EVM-002 implements a 230V linear regulator dimming solution using the TPS92411 integrated circuit from Texas Instruments. The TPS92411 is a smart switch designed to connect the LEDs in series at the proper times during a line cycle. The EVM can support applications up to ~16W.
TPS92411 TINA-TI Transient Reference Design (Rev. A)
TPS92411 TINA-TI Transient Spice Model (Rev. A)
TPS92411-120VDESIGN-CALC — TPS92411 120V Calculator
The TPS92411-120V Design Calculator is an Excel based design tool to aid in determining the external component values required to implement a 120VAC input LED drive solution using TPS92411, 100 V floating MOSFET switches. TPS92411's used in conjunction with a current regulator create an (...)
Supported products & hardware
Products
Illumination LED drivers
Hardware development
Evaluation board
TPS92411-230VDESIGN-CALC — TPS92411 230V Calculator
The TPS92411-230V Design Calculator is an Excel based design tool to aid in determining the external component values required to implement a 230VAC input LED drive solution using TPS92411, 100 V floating MOSFET switches. TPS92411's used in conjunction with a current regulator create an (...)
Supported products & hardware
Products
Illumination LED drivers
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01399 — 50-W, 120-V AC Offline, LED Driver, No Magnetics, Reference Design for LED General Lighting
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HSOIC (DDA) | 8 | Ultra Librarian |
| SOT-23 (DBV) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.