Deriving from a family of synchronous buck
modules, the TPSM63610 is a highly integrated 36-V, 8-A DC/DC design that combines
power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN
package. The module has VIN and VOUT pins located at the corners of the package for
optimized input and output capacitor placement. Four larger thermal pads beneath the module
enable a simple layout and easy handling in manufacturing.
With an output voltage from 1 V to 20 V, the TPSM63610 is designed to quickly and easily implement a low-EMI design in a small
PCB footprint. The total design requires as few as four external components and eliminates
the magnetics and compensation part selection from the design process.
Although designed for small size and simplicity in
space-constrained applications, the TPSM63610 device offers
many features for robust performance: precision enable with hysteresis for adjustable
input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for
improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased
reliability and higher density. The device can be configured for constant switching
frequency over the full load current range (FPWM), or variable frequency (PFM) for higher
light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and
output voltage monitoring.
Deriving from a family of synchronous buck
modules, the TPSM63610 is a highly integrated 36-V, 8-A DC/DC design that combines
power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN
package. The module has VIN and VOUT pins located at the corners of the package for
optimized input and output capacitor placement. Four larger thermal pads beneath the module
enable a simple layout and easy handling in manufacturing.
With an output voltage from 1 V to 20 V, the TPSM63610 is designed to quickly and easily implement a low-EMI design in a small
PCB footprint. The total design requires as few as four external components and eliminates
the magnetics and compensation part selection from the design process.
Although designed for small size and simplicity in
space-constrained applications, the TPSM63610 device offers
many features for robust performance: precision enable with hysteresis for adjustable
input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for
improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased
reliability and higher density. The device can be configured for constant switching
frequency over the full load current range (FPWM), or variable frequency (PFM) for higher
light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and
output voltage monitoring.