Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
15
Vin (max) (V)
6
Vin (min) (V)
2.7
Vout (max) (V)
3.35
Vout (min) (V)
0.4
Features
Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, EMI filtering, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Spread-spectrum frequency dithering
EMI features
Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum
Operating temperature range (°C)
-55 to 125
Type
Converter (Integrated Switch), Module
Duty cycle (max) (%)
75
Control mode
COT, Constant on-time (COT), DCS-Control
Switching frequency (min) (kHz)
1300
Switching frequency (max) (kHz)
2700
Rating
Catalog
Topology
Buck, Step-Down Converter, Synchronous Buck
Iout (max) (A)
15
Vin (max) (V)
6
Vin (min) (V)
2.7
Vout (max) (V)
3.35
Vout (min) (V)
0.4
Features
Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, EMI filtering, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Spread-spectrum frequency dithering
EMI features
Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum
Operating temperature range (°C)
-55 to 125
Type
Converter (Integrated Switch), Module
Duty cycle (max) (%)
75
Control mode
COT, Constant on-time (COT), DCS-Control
Switching frequency (min) (kHz)
1300
Switching frequency (max) (kHz)
2700