Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM8287C50

PREVIEW

TPSM8287C50

PREVIEW

Product details

There are no parameters available for this product.
QFN-FCMOD (VCR) 33 30.15 mm² (6.7 mm × 4.5 mm)
  • 2.8V to 6V input voltage range
  • Up to 50A continuous output current
  • ±0.8% output voltage accuracy
  • Telemetry for VIN, temperature, VOUT, and IOUT
  • Single or multiphase-configuration with configurable phase shift
  • 0.4V to 1.0V output voltage range
  • Selectable switching frequency
  • Optimized load transient operation
    • Fixed frequency DCS-Control
    • Non-synchronous mode for load release voltage suppression
    • Externally adjustable compensation
  • I2C-compatible interface with up to 3.4MHz
  • Differential remote sense
  • Thermal prewarning and thermal shutdown
  • Output discharge
  • Power-good and interrupt output
  • –40°C to 150°C junction temperature range
  • Available in 4.5mm × 6.7mm VQFN package
  • 85mm² design size
  • 2.8V to 6V input voltage range
  • Up to 50A continuous output current
  • ±0.8% output voltage accuracy
  • Telemetry for VIN, temperature, VOUT, and IOUT
  • Single or multiphase-configuration with configurable phase shift
  • 0.4V to 1.0V output voltage range
  • Selectable switching frequency
  • Optimized load transient operation
    • Fixed frequency DCS-Control
    • Non-synchronous mode for load release voltage suppression
    • Externally adjustable compensation
  • I2C-compatible interface with up to 3.4MHz
  • Differential remote sense
  • Thermal prewarning and thermal shutdown
  • Output discharge
  • Power-good and interrupt output
  • –40°C to 150°C junction temperature range
  • Available in 4.5mm × 6.7mm VQFN package
  • 85mm² design size

The TPSM8287Cx0 devices are a family of pin-to-pin 30A, 40A and 50A synchronous step-down DC/DC converter modules with I2C interface and differential remote sense. Ultra low-resistance power switches allow up to 50A continuous output current at high ambient temperatures. The module can be used in single or multiphase configuration (stack mode). In stacked mode, the modules share a common synchronization signal, phase shift the phase to supply loads with several hundreds of Amperes. The TPSM8287Cx0 family implements a fixed-frequency DCS-Control scheme with adjustable switching frequency and adjustable loop compensation. The flexible switching frequency and high loop bandwidth enable the use of low output capacitance. The module can operate in power-safe mode for maximum efficiency or forced-PWM mode for best transient performance and lowest output voltage ripple. The I2C compatible interface offers several control, monitoring and warning features. The devices feature VIN, VOUT, output current, and temperature readback capability. The VSETx and VRNG pins set the default start-up voltage and the ADDR pin configures the I2C address.

The TPSM8287Cx0 devices are a family of pin-to-pin 30A, 40A and 50A synchronous step-down DC/DC converter modules with I2C interface and differential remote sense. Ultra low-resistance power switches allow up to 50A continuous output current at high ambient temperatures. The module can be used in single or multiphase configuration (stack mode). In stacked mode, the modules share a common synchronization signal, phase shift the phase to supply loads with several hundreds of Amperes. The TPSM8287Cx0 family implements a fixed-frequency DCS-Control scheme with adjustable switching frequency and adjustable loop compensation. The flexible switching frequency and high loop bandwidth enable the use of low output capacitance. The module can operate in power-safe mode for maximum efficiency or forced-PWM mode for best transient performance and lowest output voltage ripple. The I2C compatible interface offers several control, monitoring and warning features. The devices feature VIN, VOUT, output current, and temperature readback capability. The VSETx and VRNG pins set the default start-up voltage and the ADDR pin configures the I2C address.

There are no details available for this product.
Download View video with transcript Video
Request more information

The full data sheet is available upon request. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPSM8287C50TAPEVM EU Declaration of Conformity (DoC) Jul 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCR) 33 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos