Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM843B22

ACTIVE

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 20 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode ACM Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 20 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode ACM Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2200
B3QFN (RDG) 25 48.75 mm² (7.5 mm × 6.5 mm)
  • Fixed-frequency, internally compensated advanced current mode (ACM) control
  • Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
  • 4-V to 18-V input voltage range
  • 0.5-V to 7-V output voltage range
  • True differential remote sense amplifier (RSA)
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5 V, ±0.5% voltage reference accuracy over full temperature range
  • 1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
  • Monotonic start-up into prebiased outputs
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –40°C to 125°C operating junction temperature
  • 6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
  • Lead-free (RoHS compliant)
  • Pin compatible with the 16 A - TPSM843A26 and 12 A - TPSM843A22
  • Fixed-frequency, internally compensated advanced current mode (ACM) control
  • Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
  • 4-V to 18-V input voltage range
  • 0.5-V to 7-V output voltage range
  • True differential remote sense amplifier (RSA)
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5 V, ±0.5% voltage reference accuracy over full temperature range
  • 1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
  • Monotonic start-up into prebiased outputs
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –40°C to 125°C operating junction temperature
  • 6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
  • Lead-free (RoHS compliant)
  • Pin compatible with the 16 A - TPSM843A26 and 12 A - TPSM843A22

The TPSM843B22 is a high-efficiency 18-V, 20-A synchronous buck module employing an internally compensated, fixed-frequency advanced current mode (ACM) control architecture, which while always operating under FCCM, generates output voltages from 0.5 V to 7 V. The module is capable of providing high efficiency while operating at a switching frequency up to 2.2 MHz. The module is in a 6.5-mm x 7.5-mm x 4-mm over-molded package, which makes it optimal for designs requiring a small solution size. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

The TPSM843B22 is a high-efficiency 18-V, 20-A synchronous buck module employing an internally compensated, fixed-frequency advanced current mode (ACM) control architecture, which while always operating under FCCM, generates output voltages from 0.5 V to 7 V. The module is capable of providing high efficiency while operating at a switching frequency up to 2.2 MHz. The module is in a 6.5-mm x 7.5-mm x 4-mm over-molded package, which makes it optimal for designs requiring a small solution size. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPSM843B22E ACTIVE 4-V to 18-V input, 20-A synchronous SWIFT™ step-down power module with extended temperature Extended temperature (-55°C to 125°C)
Pin-for-pin with same functionality to the compared device.
TPSM843A26 ACTIVE 4-V to 18-V input, advanced current mode, 16-A synchronous SWIFT™ step-down power module Lower current (16A) version
TPSM843A22 ACTIVE 4-V to 18-V input, advanced current mode, 12-A synchronous SWIFT™ step-down power module 12-A version in the same package and pin-out
Same functionality with different pin-out to the compared device.
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range
Similar functionality to the compared device.
TPS543B22 ACTIVE 4-V to 18-V input, advanced current mode, 20-A synchronous SWIFT™ step-down converter Discrete converter version with external inductor for more design flexibility

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPSM843B22 4-V to 18-V Input, 20-A, Buck Power Module with Internally Compensated, Advanced Current Mode Control datasheet (Rev. B) PDF | HTML Jul 18, 2023
Application brief Solving Power Design Challenges in Semiconductor Test and ATE Applications (Rev. A) PDF | HTML Dec 2, 2025
Application brief Solving Power Design Challenges in Medical Imaging Applications PDF | HTML Jul 12, 2023
Certificate TPSM843B22EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) Apr 11, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM843B22EVM — TPSM843B22 synchronous buck evaluation module

The TPSM843B22 evaluation module (EVM) is a synchronous buck power module designed to provide up to a 20 A output and is rated for 4 V to 18 V. The high-side and low-side MOSFETs are incorporated inside the TPSM843B22 package along with the gatedrive circuitry, inductor and basic (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM843B22 PSpice Model

SLUM896.ZIP (226 KB) - PSpice model
Supported products & hardware
Simulation model

TPSM843B22 SIMPLIS Model

SLUM868.ZIP (1353 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

TPSM843B22-A26-A22-CALC — CALC-TPSM843B22-A26-A22

TPSM843B22 TPSM843A22 TPSM843A26 Calculator
Supported products & hardware
Reference design

TIPA-010000 — Power delivery architecture for AMD® Ultrascale+™ MPSoC proof of concept

This design guide proposes power tree concept reference designs surrounding an Advanced Micro Devices® (AMD) Ultrascale+™ Multi-Processor System-on-Chip (MPSoC) Field-Programmable Gate Array (FPGA). The power trees leverage newer TI modules and MagPack™ technology to minimize size on constrained (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDG) 25 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos