Home Power management Gate drivers Isolated gate drivers

UCC20225A-Q1

ACTIVE

Automotive, 4A/6A dual-channel basic isolated gate driver with single PWM input

UCC20225A-Q1

ACTIVE

Product details

Number of channels 2 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 560 Transient isolation voltage (VIOTM) (VPK) 3535 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 5
Number of channels 2 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 560 Transient isolation voltage (VIOTM) (VPK) 3535 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 5
VLGA (NPL) 13 25 mm² (5 mm × 5 mm)
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Single PWM input, dual output
  • Resistor-programmable dead time
  • 4-A peak source, 6-A peak sink output
  • CMTI greater than 100-V/ns
  • Switching parameters:
    • 19-ns typical propagation delay
    • 5-ns maximum delay matching
    • 6-ns maximum pulse-width distortion
  • 3-V to 18-V input VCCI range
  • Up to 25-V VDD with 5V and 8-V UVLO Options
  • Rejects input transients shorter than 5-ns
  • TTL and CMOS compatible inputs
  • 5-mm x 5-mm space-saving LGA-13 Package
  • Safety-related certifications:
    • 3535-VPK isolation per VDE V 0884-11:2017
    • 2500-VRMS isolation for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Single PWM input, dual output
  • Resistor-programmable dead time
  • 4-A peak source, 6-A peak sink output
  • CMTI greater than 100-V/ns
  • Switching parameters:
    • 19-ns typical propagation delay
    • 5-ns maximum delay matching
    • 6-ns maximum pulse-width distortion
  • 3-V to 18-V input VCCI range
  • Up to 25-V VDD with 5V and 8-V UVLO Options
  • Rejects input transients shorter than 5-ns
  • TTL and CMOS compatible inputs
  • 5-mm x 5-mm space-saving LGA-13 Package
  • Safety-related certifications:
    • 3535-VPK isolation per VDE V 0884-11:2017
    • 2500-VRMS isolation for 1 minute per UL 1577
    • CQC Certification per GB4943.1-2011

The UCC20225-Q1 family are single-input, dual-output isolated gate drivers with 4-A source and 6-A sink peak current in 5-mm x 5-mm LGA-13. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two output-side drivers allows working voltage up to 700-VDC.

The UCC20225-Q1 family allow programmable dead time through a resistor on DT pin. A DIS pin shuts down both outputs simultaneously when set high, and allows normal operation when left grounded.

The device accepts VDD supply voltages up to 25-V. A wide VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225-Q1 family enables high power density, high efficiency, and robustness in a variety of automotive applications.

The UCC20225-Q1 family are single-input, dual-output isolated gate drivers with 4-A source and 6-A sink peak current in 5-mm x 5-mm LGA-13. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two output-side drivers allows working voltage up to 700-VDC.

The UCC20225-Q1 family allow programmable dead time through a resistor on DT pin. A DIS pin shuts down both outputs simultaneously when set high, and allows normal operation when left grounded.

The device accepts VDD supply voltages up to 25-V. A wide VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225-Q1 family enables high power density, high efficiency, and robustness in a variety of automotive applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC20225 ACTIVE 4A/6A dual-channel basic isolated gate driver with single PWM input Non-Q1 version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21225AEVM-365 — UCC21225A 4-A, 6-A, 5.7-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

UCC21225AEVM-365 is designed for evaluating UCC21225ANPL, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability in a 5x5 LGA package. This EVM can be used as a reference design for driving power MOSFETs, IGBTs, and SiC MOSFETs with UCC21225A pin (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC20225A-Q1 PSpice Transient Model

SLUM685.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

UCC20225A-Q1 Unencrypted PSPICE Transient Model

SLUM719.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VLGA (NPL) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos