Home Power management Gate drivers Isolated gate drivers

UCC21231

ACTIVE

4A/6A dual-channel basic isolated gate driver with enable, programmable deadtime

Product details

Number of channels 2 Isolation rating Basic Power switch GaNFET, MOSFET Withstand isolation voltage (VISO) (Vrms) 1600 Working isolation voltage (VIOWM) (Vrms) 320 Transient isolation voltage (VIOTM) (VPK) 2263 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 8 Undervoltage lockout (typ) (V) 5 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch GaNFET, MOSFET Withstand isolation voltage (VISO) (Vrms) 1600 Working isolation voltage (VIOWM) (Vrms) 320 Transient isolation voltage (VIOTM) (VPK) 2263 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 6.5 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 8 Undervoltage lockout (typ) (V) 5 TI functional safety category Functional Safety-Capable
WSON (DLG) 13 16 mm² (4 mm × 4 mm)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Up to 4A peak source and 6A peak sink output
  • 1.6KVRMS basic isolation rating.
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Up to 25V VDD output drive supply with 5V VDD UVLO protection
  • UVLO protection for all power supplies
  • Fast enable for power sequencing
  • 4×4mm SON package with >1.2mm spacing:

    • Thermal PAD under each channel
    • 14.1°C/W RƟJB

  • Junction temperature range –40 to +150°C
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Up to 4A peak source and 6A peak sink output
  • 1.6KVRMS basic isolation rating.
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Up to 25V VDD output drive supply with 5V VDD UVLO protection
  • UVLO protection for all power supplies
  • Fast enable for power sequencing
  • 4×4mm SON package with >1.2mm spacing:

    • Thermal PAD under each channel
    • 14.1°C/W RƟJB

  • Junction temperature range –40 to +150°C

The UCC21231 is an isolated dual-channel gate driver family with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. UCC21231 is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, and GaN transistors.

The UCC21231 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 1.6kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, enable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

The UCC21231 device accepts VDD supply voltages up to 25V. An input VCCI range from 3V to 5.5V makes the driver suitable for interfacing with digital controllers. All supply voltage pins have undervoltage lock-out (UVLO) protection.

With all these advanced features, the UCC21231 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21231 is an isolated dual-channel gate driver family with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. UCC21231 is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, and GaN transistors.

The UCC21231 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 1.6kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, enable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

The UCC21231 device accepts VDD supply voltages up to 25V. An input VCCI range from 3V to 5.5V makes the driver suitable for interfacing with digital controllers. All supply voltage pins have undervoltage lock-out (UVLO) protection.

With all these advanced features, the UCC21231 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCC21231 4A Source, 6A Sink, High-Speed, Dual-Channel Isolated Gate Driver in Low-Profile SON Package datasheet (Rev. A) PDF | HTML Jun 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21231AEVM-108 — UCC21231A evaluation module

The UCC21231AEVM-108 is designed for evaluating the UCC21231A gate driver. The UCC21231A is a 1.6kVrms isolated dual-channel gate driver with 4A source and 6A sink peak current for driving Si MOSFETs, IGBTs and WBG devices such as SiC and GaN transistors. This user's guide provides a complete (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC21231 PSpice Model

SLUM895.ZIP (199 KB) - PSpice model
Supported products & hardware
Reference design

PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design

This reference design is a high-density and high-efficiency 8kW power supply. The first stage is a triangular conduction mode (TCM) power factor correction (PFC) converter followed by a delta-delta connected three-phase inductor-inductor-capacitor (LLC) converter. Both power stages are implemented (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DLG) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos