Home Power management Gate drivers Isolated gate drivers

UCC21551-Q1

ACTIVE

Product details

Number of channels 2 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12, 17 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12, 17 TI functional safety category Functional Safety-Capable
SOIC (DWK) 14 106.09 mm² (10.3 mm × 10.3 mm) SSOP (DFJ) 28 109.695 mm² (10.65 mm × 10.3 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • CH-to-CH creepage:
    • >5.3mm in DFJ28 package
    • >3.3mm in DWK package
  • Up to 25V VDD output drive supply
    • 5V,8V, 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • CH-to-CH creepage:
    • >5.3mm in DFJ28 package
    • >3.3mm in DWK package
  • Up to 25V VDD output drive supply
    • 5V,8V, 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing

The UCC21551x-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. The device is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21551x-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI). DFJ28 package offers >5.3mm CH-to-CH creepage to support high voltage systems.

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21551x-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21551x-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. The device is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21551x-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI). DFJ28 package offers >5.3mm CH-to-CH creepage to support high voltage systems.

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21551x-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet UCC21551x-Q1 Automotive 4A, 6A, Reinforced Isolation Dual-Channel Gate Driver datasheet (Rev. I) PDF | HTML Dec 23, 2025
Certificate UCC2155x CQC Certificate (DW & DWK Packages - MLA) (Rev. A) Oct 14, 2026
Certificate UCC2155x CQC Certificate (DW & DWK Packages - TIEMA) Oct 14, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Application note Design Considerations for Automotive PTC Header Modules (Rev. A) PDF | HTML Oct 1, 2026
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
Functional safety information UCC21551x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 13, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21551CQEVM-079 — UCC21551 evaluation module for 4-A, 6-A dual-channel isolated gate driver

The UCC21551CQEVM has a two-layer copper PCB containing multiple test points and jumpers in order to fully evaluate the functionality of the UCC21551. The EVM features PWM input control, onboard adjustable power supply, sockets for discrete FETs, external active clamp for low-side protection, (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC21551-Q1 PSpice Transient Reference Design Model

SLUM866.ZIP (175 KB) - PSpice model
Supported products & hardware
Simulation model

UCC21551-Q1 TINA-TI Reference Design

SLUM863 (9409 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWK) 14 Ultra Librarian
SSOP (DFJ) 28 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos