Home Power management Gate drivers Isolated gate drivers

UCC23113

ACTIVE

4A/5A single-channel opto-compatible isolated gate driver with functional isolation (1.2kVRMS)

Product details

Number of channels 1 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 5300 Peak output current (A) 4.5 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 5300 Peak output current (A) 4.5 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • 1.5-kV DC single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 5-A source / 5-A sink, peak output current
  • Maximum 30-V output driver supply voltage
  • 12-V VDD undervoltage lockout
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 100-kV/µs (minimum) common-mode transient immunity (CMTI)
  • 5-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, T J: –40°C to +150°C
  • 1.5-kV DC single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 5-A source / 5-A sink, peak output current
  • Maximum 30-V output driver supply voltage
  • 12-V VDD undervoltage lockout
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 100-kV/µs (minimum) common-mode transient immunity (CMTI)
  • 5-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, T J: –40°C to +150°C

The UCC23113 opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5-A source and 5-A sink peak output current and 1.5-kV DC functional isolation. The high supply voltage range of 30 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23113 can drive both low-side and high-side power FETs.

Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5-mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) > 600 V.

The high performance and reliability of the UCC23113 makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23113 opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5-A source and 5-A sink peak output current and 1.5-kV DC functional isolation. The high supply voltage range of 30 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23113 can drive both low-side and high-side power FETs.

Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5-mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) > 600 V.

The high performance and reliability of the UCC23113 makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC23113 5-A, 5-A, Opto-Compatible Single-Channel Functional Isolated Gate Driver with UVLO datasheet PDF | HTML 31 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos