Home Power management Gate drivers Isolated gate drivers

UCC23313

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC23525 ACTIVE 5A/5A reinforced single-channel opto-compatible isolated gate driver Has reinforced isolation up to 5kvrms in comparison to legacy device which has basic isolation 3kvrms.

Product details

Number of channels 1 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 990 Transient isolation voltage (VIOTM) (VPK) 6000 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Basic Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 990 Transient isolation voltage (VIOTM) (VPK) 6000 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWY) 6 53.82 mm² (4.68 mm × 11.5 mm)
  • 3.75-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source, 5.3-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) and 12-V VCC UVLO options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life > 50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with > 8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 6000-VPK basic isolation per DIN V VDE V0884-11: 2017-01
    • 3.75-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011
  • 3.75-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source, 5.3-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) and 12-V VCC UVLO options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life > 50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with > 8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 6000-VPK basic isolation per DIN V VDE V0884-11: 2017-01
    • 3.75-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011

The UCC23313 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 3.75-kVRMS basic isolation rating. The high supply voltage range of 33 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23313 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with > 8.5-mm creepage and clearance, and a mold compound from material group I, which has a comparative tracking index (CTI) > 600 V. UCC23313’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23313 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 3.75-kVRMS basic isolation rating. The high supply voltage range of 33 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23313 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with > 8.5-mm creepage and clearance, and a mold compound from material group I, which has a comparative tracking index (CTI) > 600 V. UCC23313’s high performance and reliability makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC23513 ACTIVE 4.5A/5.3A single-channel opto-compatible reinforced isolated gate driver Reinforced isolation option

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet UCC23313 4-A/5-A, 5.7-kVRMS Opto-Compatible Single Channel Isolated Gate Driver datasheet (Rev. B) PDF | HTML Aug 25, 2020
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AB) Oct 2, 2026
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
Certificate UCC23313 CQC Certificate of Product Certification (Malaysia) PDF | HTML Aug 29, 2023
Certificate UCC23313 CQC Certificate of Product Certification PDF | HTML Aug 16, 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML Dec 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC23513EVM-014 — UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM

UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC23313B SIMPLIS Model

SLUM762.ZIP (19 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWY) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos