Home Power management Gate drivers Half-bridge drivers

UCC27212

ACTIVE

Product details

Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 17 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 7.2 Fall time (ns) 5.5 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -20 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 120 Power switch MOSFET Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 17 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.02 Rise time (ns) 7.2 Fall time (ns) 5.5 Iq (mA) 0.001 Input threshold TTL Channel input logic TTL Switch node voltage (V) -20 Features Integrated bootstrap diode, Negative Voltage Handling on Input Driver configuration Dual inputs
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) WSON (DPR) 10 16 mm² (4 mm × 4 mm)
  • 3.7A source, 4.5A sink output currents
  • Maximum boot voltage 120V DC
  • 7V to 17V VDD operating range
  • 20V ABS maximum VDD operating range
  • 5V turn-off Under Voltage Lockout (UVLO)
  • Input pins can tolerate –10V to +20V
  • 7.2ns rise and 5.5ns fall time (1000pF load)
  • 20ns typical propagation delay
  • 4ns typical delay matching
  • Specified from –40°C to +150°C junction temperature range
  • 3.7A source, 4.5A sink output currents
  • Maximum boot voltage 120V DC
  • 7V to 17V VDD operating range
  • 20V ABS maximum VDD operating range
  • 5V turn-off Under Voltage Lockout (UVLO)
  • Input pins can tolerate –10V to +20V
  • 7.2ns rise and 5.5ns fall time (1000pF load)
  • 20ns typical propagation delay
  • 4ns typical delay matching
  • Specified from –40°C to +150°C junction temperature range

The UCC27212 device has a peak output current of 3.7A source and 4.5A sink, which allows for the ability to drive large power MOSFETs. The device features an on-chip 120V rated bootstrap diode eliminating the need for external discrete diodes. The input structure can directly handle –10V, which increases robustness and is also independent of supply voltage. The UCC27212 offers 5V turn-off UVLO which helps lower power losses and increased input hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity. The switching node of the UCC27212 (HS pin) can handle –(24 – VDD)V maximum, which allows the high-side channel to be protected from inherent negative voltages.

The UCC27212 device has a peak output current of 3.7A source and 4.5A sink, which allows for the ability to drive large power MOSFETs. The device features an on-chip 120V rated bootstrap diode eliminating the need for external discrete diodes. The input structure can directly handle –10V, which increases robustness and is also independent of supply voltage. The UCC27212 offers 5V turn-off UVLO which helps lower power losses and increased input hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity. The switching node of the UCC27212 (HS pin) can handle –(24 – VDD)V maximum, which allows the high-side channel to be protected from inherent negative voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCC27282 ACTIVE 120V 3A/3A half-bridge gate driver with 5V UVLO, interlock and enable options This product offers input interlock for greater robustness and a 3-mm x 3-mm package option.
UCC27302A ACTIVE 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO, interlock and enable options More recent driver with input interlock and similar electrical characteristics

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet UCC27212 120V, 3.7A/4.5A Half-Bridge Driver with 5V UVLO datasheet (Rev. B) PDF | HTML Jul 18, 2024
Product overview UCC272xx and UCC273xx: 120V Half-Bridge Gate Drivers for High-Powered Applications (Rev. A) PDF | HTML Mar 2, 2026
Application note Mapping Application Requirements with the 120V Halfbridge Gate Driver (Rev. A) PDF | HTML Feb 27, 2026
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML Mar 25, 2024
Application note Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML Jan 24, 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML Sep 8, 2023
Application note Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A) PDF | HTML Feb 17, 2022
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) Apr 7, 2021
Application note Understanding and comparing peak current capability of gate drivers PDF | HTML Mar 30, 2021
Application note Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. May 12, 2020
Application brief External Gate Resistor Selection Guide (Rev. A) Feb 28, 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) Feb 28, 2020
Application brief Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives Oct 22, 2019
Application note Maximizing DC/DC converter designs with UCC27282 Jan 18, 2019
Application note UCC27282 Improving motor drive system robustness Jan 11, 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) Oct 29, 2018
User guide UCC272xx User's Guide Oct 14, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27201AEVM-328 — UCC27201A Evaluation Module with Power Stage

UCC27201AEVM-328 is designed for evaluating UCC27201ADPR and UCC27212DPR, which are half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC27212EVM-328 — UCC27212 Evaluation Module With Power Stage

UCC272XXEVM-328 is designed for evaluating UCC27212DPR, which is a half bridge gate driver with 3.7-A source and 4.5-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC27212 PSpice Transient Model

SLUM588.ZIP (39 KB) - PSpice model
Supported products & hardware
Simulation model

UCC27212 Unencrypted PSpice Transient Model

SLUM587.ZIP (1 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURB12 — UCC272xx-UCC273xx Schematic Review Template

Supported products & hardware
Reference design

PMP22510 — Switched capacitor integrated buck (SCIB) power converter reference design

This switched capacitor integrated buck (SCIB) converter is a highly-optimized design for use in a high-power, high-density single output power converter, operating from a wide-range 40-V to 60-V input rail to produce a 8.0-V, 5.0-V, 3.3-V or 1.8-V rail up to 40A of load current each phase. This (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos